Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07420-10 - Spherical washers and conical seats combined, steel or stainless steel similar to DIN 6319
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07420-10_asmtab.prj},{NB=07420-10-301},{BEST=07420-10-301},{MATERIAL=Stahl},{SS=-},{D1=31.0},{D2=36.9},{D3=60},{H=31.5},{G=M30},{F=269},{GEW=0.4270},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4067932023589},{FILTER=KIPP,KIPP_USA,NORELEM,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=07420-10_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
G
thread
[mm]
F
F max. staatische Belastbarkeit
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07420-10-061
07420-10-061
Steel
-
6.4
7.4
13
7.0
M6
9
0.0040
Yes
73182900
4067932023510
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-081
07420-10-081
Steel
-
8.4
9.7
17
8.5
M8
17
0.0090
Yes
73181900
4067932023527
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-101
07420-10-101
Steel
-
10.5
12.0
21
10.4
M10
26
0.0160
Yes
73181900
4067932023534
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-121
07420-10-121
Steel
-
13.0
14.2
25
13.1
M12
38
0.0310
Yes
73181900
4067932023541
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-161
07420-10-161
Steel
-
17.0
19.7
32
17.0
M16
73
0.0620
Yes
73181900
4067932023558
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-201
07420-10-201
Steel
-
21.0
24.6
40
20.3
M20
117
0.1220
Yes
73181900
4067932023565
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-241
07420-10-241
Steel
-
25.0
29.4
48
24.8
M24
168
0.2160
Yes
73181900
4067932023572
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-301
07420-10-301
Steel
-
31.0
36.9
60
31.5
M30
269
0.4270
Yes
73181900
4067932023589
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-062
07420-10-062
stainless steel
1.4301
6.4
7.4
13
7.0
M6
9
0.0040
Yes
73181900
4067932023596
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-082
07420-10-082
stainless steel
1.4301
8.4
9.7
17
8.5
M8
17
0.0090
Yes
73181900
4067932023602
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-102
07420-10-102
stainless steel
1.4301
10.5
12.0
21
10.4
M10
26
0.0160
Yes
73181900
4067932023619
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-122
07420-10-122
stainless steel
1.4301
13.0
14.2
25
13.1
M12
38
0.0310
Yes
73181900
4067932023626
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-162
07420-10-162
stainless steel
1.4301
17.0
19.7
32
17.0
M16
73
0.0620
Yes
73181900
4067932023633
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-202
07420-10-202
stainless steel
1.4301
21.0
24.6
40
20.3
M20
117
0.1220
Yes
73181900
4067932023640
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-242
07420-10-242
stainless steel
1.4301
25.0
29.4
48
24.8
M24
168
0.2160
Yes
73181900
4067932023657
31.12.2099
98% Warenverfügbarkeit. N...
07420-10-302
07420-10-302
stainless steel
1.4301
31.0
36.9
60
31.5
M30
269
0.4270
Yes
73181900
4067932023664
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청