Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07300-01 - Scheiben DIN 433 Stahl oder Edelstahl
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07300-01.prj},{NB=07300-01-161},{BEST=07300-01-161},{SS=-},{OBFG=verzinkt},{MATERIAL=Stahl},{M=M 16},{D1=17.0},{D2=28},{H=2.5},{GEW=0.0096},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182200},{EAN=4059495987842},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{VAR=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
OBFG
Surface finish body
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07300-01-030
07300-01-030
-
bright
Steel
3.2
6
0.5
0.0012
Yes
73182200
4059495987651
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-040
07300-01-040
-
bright
Steel
4.3
8
0.5
0.0003
Yes
73182200
4059495987668
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-050
07300-01-050
-
bright
Steel
5.3
9
1.0
0.0004
Yes
73182200
4059495987675
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-060
07300-01-060
-
bright
Steel
6.4
11
1.6
0.0008
Yes
73182200
4059495987682
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-080
07300-01-080
-
bright
Steel
8.4
15
1.6
0.0016
Yes
73182200
4059495987699
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-100
07300-01-100
-
bright
Steel
10.5
18
1.6
0.0031
Yes
73182200
4059495987705
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-120
07300-01-120
-
bright
Steel
13.0
20
2.0
0.0054
Yes
73182200
4059495987712
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-140
07300-01-140
-
bright
Steel
15.0
24
2.5
0.0075
Yes
73182200
4059495987729
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-160
07300-01-160
-
bright
Steel
17.0
28
2.5
0.0096
Yes
73182200
4059495987736
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-180
07300-01-180
-
bright
Steel
19.0
30
3.0
0.0096
Yes
73182200
4059495987743
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-200
07300-01-200
-
bright
Steel
21.0
34
3.0
0.0145
Yes
73182200
4059495987750
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-031
07300-01-031
-
passivated
Steel
3.2
6
0.5
0.0012
Yes
73182200
4059495987767
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-041
07300-01-041
-
passivated
Steel
4.3
8
0.5
0.0003
Yes
73182200
4059495987774
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-051
07300-01-051
-
passivated
Steel
5.3
9
1.0
0.0004
Yes
73182200
4059495987781
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-061
07300-01-061
-
passivated
Steel
6.4
11
1.6
0.0008
Yes
73182200
4059495987798
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-081
07300-01-081
-
passivated
Steel
8.4
15
1.6
0.0016
Yes
73182200
4059495987804
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-101
07300-01-101
-
passivated
Steel
10.5
18
1.6
0.0031
Yes
73182200
4059495987811
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-121
07300-01-121
-
passivated
Steel
13.0
20
2.0
0.0054
Yes
73182200
4059495987828
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-141
07300-01-141
-
passivated
Steel
15.0
24
2.5
0.0075
Yes
73182200
4059495987835
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-161
07300-01-161
-
passivated
Steel
17.0
28
2.5
0.0096
Yes
73182200
4059495987842
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-181
07300-01-181
-
passivated
Steel
19.0
30
3.0
0.0096
Yes
73182200
4059495987859
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-201
07300-01-201
-
passivated
Steel
21.0
34
3.0
0.0145
Yes
73182200
4059495987859
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-1030
07300-01-1030
A2
bright
stainless steel
3.2
6
0.5
0.0001
Yes
73182200
4059495987866
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-1040
07300-01-1040
A2
bright
stainless steel
4.3
8
0.5
0.0002
Yes
73182200
4059495987873
31.12.2099
98% Warenverfügbarkeit. N...
07300-01-1050
07300-01-1050
A2
bright
stainless steel
5.3
9
1.0
0.0004
Yes
73182200
4059495987880
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
07305 - Washers large OD DIN 9021
norelem
30.05.2024
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
07171 - Hexagon Head Bolts DIN 933
norelem
30.05.2024
07213 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
norelem
30.05.2024
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
07304-01 - DIN 7980 spring washer, steel or stainless steel
norelem
30.05.2024
07300 - Washers medium DIN ISO 7089 A
norelem
30.05.2024
03225 - Cylindrical pins with internal thread DIN EN ISO 8735
norelem
30.05.2024
07159 - Socket head screws full thread, DIN 912 / DIN EN ISO 4762
norelem
30.05.2024
07212 - Hexagon nuts thin DIN 439
norelem
28.06.2024
07174 - Button head screws EN ISO 7380
norelem
30.05.2024
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
07214 - Hexagon nuts with polyamide thread lock thin type, DIN 985
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청