Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07280-02 - Hex cap nut, low style DIN 917 steel or stainless steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07280-02.prj},{NB=07280-02-224},{BEST=07280-02-224},{MATERIAL=Stahl},{OBFLGK=verzinkt},{SS=-},{D=M24},{T=23.58},{H=30.0},{SW=36.0},{E=39.60},{R=40.0},{W=3.0},{X=0.00},{G=10.70},{GEW=0.1617},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059495723952},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=24.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
D
thread
[mm]
T
height
[mm]
H
height
[mm]
SW
Width across flats
[mm]
E
distance
[mm]
R
Radius
[mm]
W
distance
[mm]
X
distance
[mm]
G
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07280-02-104
07280-02-104
Steel
bright
-
M4
4.16
5.5
7.0
7.66
6.0
1.0
1.05
0.00
0.0012
Yes
73181600
4059495723754
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-105
07280-02-105
Steel
bright
-
M5
4.96
7.0
8.0
8.79
10.0
1.0
1.60
0.00
0.0019
Yes
73181600
4059495723761
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-106
07280-02-106
Steel
bright
-
M6
6.71
9.0
10.0
11.05
12.0
1.5
2.00
0.00
0.0041
Yes
73181600
4059495723778
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-108
07280-02-108
Steel
bright
-
M8
9.21
12.0
13.0
14.38
15.0
2.0
2.40
0.00
0.0089
Yes
73181600
4059495723785
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-110
07280-02-110
Steel
bright
-
M10
10.65
14.0
17.0
18.90
20.0
2.0
0.00
2.25
0.0181
Yes
73181600
4059495723792
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-112
07280-02-112
Steel
bright
-
M12
13.15
16.0
19.0
21.10
25.0
2.0
0.00
6.40
0.0250
Yes
73181600
4059495723808
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-116
07280-02-116
Steel
bright
-
M16
16.65
20.0
24.0
26.76
30.0
2.0
0.00
7.30
0.0446
Yes
73181600
4059495723822
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-120
07280-02-120
Steel
bright
-
M20
20.58
25.0
30.0
32.95
35.0
2.5
0.00
9.30
0.0100
Yes
73181600
4059495723839
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-124
07280-02-124
Steel
bright
-
M24
23.58
30.0
36.0
39.60
40.0
3.0
0.00
10.70
0.1575
Yes
73181600
4059495723846
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-130
07280-02-130
Steel
bright
-
M30
27.58
34.0
46.0
50.90
60.0
3.0
0.00
12.70
0.2904
Yes
73181600
4059495723853
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-204
07280-02-204
Steel
Galvanized
-
M4
4.16
5.5
7.0
7.66
8.0
1.0
1.05
0.00
0.0012
Yes
73181600
4059495723860
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-205
07280-02-205
Steel
Galvanized
-
M5
4.96
7.0
8.0
8.79
10.0
1.0
1.20
0.00
0.0019
Yes
73181600
4059495723877
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-206
07280-02-206
Steel
Galvanized
-
M6
6.71
9.0
10.0
11.05
12.0
1.5
1.50
0.00
0.0042
Yes
73181600
4059495723884
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-208
07280-02-208
Steel
Galvanized
-
M8
9.21
12.0
13.0
14.38
15.0
2.0
1.87
0.00
0.0086
Yes
73181600
4059495723891
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-210
07280-02-210
Steel
Galvanized
-
M10
10.65
14.0
17.0
18.90
20.0
2.0
0.00
2.25
0.0176
Yes
73181600
4059495723907
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-212
07280-02-212
Steel
Galvanized
-
M12
13.15
16.0
19.0
21.10
25.0
2.0
0.00
6.40
0.0252
Yes
73181600
4059495723914
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-216
07280-02-216
Steel
Galvanized
-
M16
16.65
20.0
24.0
26.76
30.0
2.0
0.00
7.30
0.0459
Yes
73181600
4059495723938
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-220
07280-02-220
Steel
Galvanized
-
M20
20.58
25.0
30.0
32.95
35.0
2.5
0.00
9.30
0.0889
Yes
73181600
4059495723945
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-224
07280-02-224
Steel
Galvanized
-
M24
23.58
30.0
36.0
39.60
40.0
3.0
0.00
10.70
0.1617
Yes
73181600
4059495723952
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-230
07280-02-230
Steel
Galvanized
-
M30
27.58
34.0
46.0
50.90
60.0
3.0
0.00
12.70
0.2971
Yes
73181600
4059495723969
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-304
07280-02-304
stainless steel
bright
A2
M4
4.16
5.5
7.0
7.66
8.0
1.0
1.05
0.00
0.0012
Yes
0000XX
4059495723976
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-305
07280-02-305
stainless steel
bright
A2
M5
4.96
7.0
8.0
8.79
10.0
1.0
1.20
0.00
0.0020
Yes
0000XX
4059495723983
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-306
07280-02-306
stainless steel
bright
A2
M6
6.71
9.0
10.0
11.05
12.0
1.5
1.50
0.00
0.0040
Yes
0000XX
4059495723990
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-308
07280-02-308
stainless steel
bright
A2
M8
9.21
12.0
13.0
14.38
15.0
2.0
1.87
0.00
0.0088
Yes
0000XX
4059495724003
31.12.2099
98% Warenverfügbarkeit. N...
07280-02-310
07280-02-310
stainless steel
bright
A2
M10
10.65
14.0
17.0
18.90
20.0
2.0
0.00
2.25
0.0184
Yes
0000XX
4059495724010
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청