Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07200 - Wing nuts DIN 315
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07200.prj},{NB=07200-1112},{BEST=07200-1112},{FORM=DE},{MATERIAL=Edelstahl},{D=M12},{D2=23.0},{A=65.0},{H=33.5},{H1=14.0},{GEW=0.0453},{BS=Infotext},{ZTN=73181600},{EAN=4059495377049},{FILTER=NORELEM,},{XA=3.000},{XB=10.000},{XC=4.600},{XD=0.000},{NDM=12.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D2
D2 max.
[mm]
A
A max.
[mm]
H
height
[mm]
H1
height
[mm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07200-104
07200-104
DE
Steel
M4
8.0
20.0
10.5
4.6
0.0020
73181600
4059495376912
31.12.2099
98% Warenverfügbarkeit. N...
07200-105
07200-105
DE
Steel
M5
11.0
26.0
13.0
6.5
0.0041
73181600
4059495376929
31.12.2099
98% Warenverfügbarkeit. N...
07200-106
07200-106
DE
Steel
M6
13.0
33.0
17.0
8.0
0.0076
73181600
4059495376936
31.12.2099
98% Warenverfügbarkeit. N...
07200-108
07200-108
DE
Steel
M8
16.0
39.0
20.0
10.0
0.0126
73181600
4059495376943
31.12.2099
98% Warenverfügbarkeit. N...
07200-110
07200-110
DE
Steel
M10
20.0
51.0
25.0
12.0
0.0275
73181600
4059495376950
31.12.2099
98% Warenverfügbarkeit. N...
07200-112
07200-112
DE
malleable iron
M12
23.0
65.0
33.5
14.0
0.0500
73181600
4059495376967
31.12.2099
98% Warenverfügbarkeit. N...
07200-116
07200-116
DE
malleable iron
M16
29.0
73.0
37.5
17.0
0.0872
73181600
4059495376974
31.12.2099
98% Warenverfügbarkeit. N...
07200-120
07200-120
DE
malleable iron
M20
35.0
90.0
46.5
21.0
0.1546
73181600
4059495376981
31.12.2099
98% Warenverfügbarkeit. N...
07200-1104
07200-1104
DE
Stainless steel
M4
8.0
20.0
10.5
4.6
0.0047
73181600
4059495376998
31.12.2099
98% Warenverfügbarkeit. N...
07200-1105
07200-1105
DE
Stainless steel
M5
11.0
26.0
13.0
6.5
0.0029
73181600
4059495377001
31.12.2099
98% Warenverfügbarkeit. N...
07200-1106
07200-1106
DE
Stainless steel
M6
13.0
33.0
17.0
8.0
0.0059
73181600
4059495377018
31.12.2099
98% Warenverfügbarkeit. N...
07200-1108
07200-1108
DE
Stainless steel
M8
16.0
39.0
20.0
10.0
0.0106
73181600
4059495377025
31.12.2099
98% Warenverfügbarkeit. N...
07200-1110
07200-1110
DE
Stainless steel
M10
20.0
51.0
25.0
12.0
0.0258
73181600
4059495377032
31.12.2099
98% Warenverfügbarkeit. N...
07200-1112
07200-1112
DE
Stainless steel
M12
23.0
65.0
33.5
14.0
0.0453
73181600
4059495377049
31.12.2099
98% Warenverfügbarkeit. N...
07200-1116
07200-1116
DE
Stainless steel
M16
29.0
73.0
37.5
17.0
0.0737
73181600
4059495377056
31.12.2099
98% Warenverfügbarkeit. N...
07200-1120
07200-1120
DE
Stainless steel
M20
35.0
90.0
46.5
21.0
0.1578
73181600
4059495377063
31.12.2099
98% Warenverfügbarkeit. N...
07200-204
07200-204
AM
Steel
M4
8.0
18.5
8.8
3.0
0.0017
73181600
4059495377070
31.12.2099
98% Warenverfügbarkeit. N...
07200-205
07200-205
AM
Steel
M5
11.0
22.0
10.5
4.0
0.0033
73181600
4059495377087
31.12.2099
98% Warenverfügbarkeit. N...
07200-206
07200-206
AM
Steel
M6
13.0
26.8
12.9
4.9
0.0044
73181600
4059495377094
31.12.2099
98% Warenverfügbarkeit. N...
07200-208
07200-208
AM
Steel
M8
14.0
30.3
14.8
5.4
0.0064
73181600
4059495377100
31.12.2099
98% Warenverfügbarkeit. N...
07200-210
07200-210
AM
Steel
M10
16.5
35.3
17.3
6.3
0.0101
73181600
4059495377117
31.12.2099
98% Warenverfügbarkeit. N...
07200-212
07200-212
AM
Steel
M12
22.5
47.5
22.5
7.9
0.0168
73181600
4059495377124
31.12.2099
98% Warenverfügbarkeit. N...
07200-1204
07200-1204
AM
Stainless steel
M4
8.0
18.5
8.8
3.0
0.0017
73181600
4059495377131
31.12.2099
98% Warenverfügbarkeit. N...
07200-1205
07200-1205
AM
Stainless steel
M5
11.0
22.0
10.5
4.0
0.0035
73181600
4059495377148
31.12.2099
98% Warenverfügbarkeit. N...
07200-1206
07200-1206
AM
Stainless steel
M6
13.0
26.8
12.9
4.9
0.0057
73181600
4059495377155
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청