Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07795 - Connecting links grade 10
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Crane hooks
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/lasthaken/07795.prj},{NB=07795-10025000},{A=19.0},{D1=23.5},{L=62.0},{L1=25.5},{S=10.0},{S1=11.5},{GEW=0.2099},{EAN=4059495350219},{TYP=1.0},{XA=20.00},{XB=4.50},{XC=22.00},{XD=21.60},{XE=10.00},{XF=50.60},{XG=11.80},{XH=16.00},{XI=5.45},{XJ=10.10},{XK=8.60},{XL=2.00},{XM=5.60},{XN=20.00},{XO=8.50},{XP=8.00},{XQ=18.00},{XR=29.00},{XS=19.00},{XT=25.00},{BEST=07795-1002500},{FKETTE=8},{TRAG=2500},{BS=Infotext},{ROHS=Yes},{ZTN=73151900},{FILTER=NORELEM,},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Distance
[mm]
D1
width
[mm]
L
Length
[mm]
L1
Distance
[mm]
S
width
[mm]
S1
thickness
[mm]
FKETTE
for chain
[mm]
TRAG
Permissible
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07795-1001400
07795-1001400
14.0
18.0
45.0
18.0
7.5
8.0
6
1400
0.0839
Yes
73151900
4059495350196
31.12.2099
98% Warenverfügbarkeit. N...
07795-1001900
07795-1001900
17.8
20.5
50.5
20.0
9.0
10.2
7
1900
0.1408
Yes
73151900
4059495350202
31.12.2099
98% Warenverfügbarkeit. N...
07795-1002500
07795-1002500
19.0
23.5
62.0
25.5
10.0
11.5
8
2500
0.2099
Yes
73151900
4059495350219
31.12.2099
98% Warenverfügbarkeit. N...
07795-1004000
07795-1004000
23.8
27.5
72.0
30.0
12.6
12.6
10
4000
0.3683
Yes
73151900
4059495350226
31.12.2099
98% Warenverfügbarkeit. N...
07795-1006700
07795-1006700
28.0
33.3
87.3
36.0
16.7
19.0
13
6700
0.7774
Yes
73151900
4059495350233
31.12.2099
98% Warenverfügbarkeit. N...
07795-1010000
07795-1010000
34.3
39.5
102.0
40.5
20.6
20.6
16
10000
1.4980
Yes
73151900
4059495350240
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청