Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07813 - Shaft collar two-pice, wide
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07813.prj},{NB=07813-05001},{BEST=07813-05001},{MATERIAL=Stahl},{B=41},{C=M8X25},{D1=50},{D2=78},{R=87.0},{GEW=0.8395},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495180175},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=8.0},{XA=13.0},{XB=8.0},{XC=4.0},{XD=0.8},{XE=25.0},{XF=2.0},{XG=27.000},{XH=32.000},{XI=14.000},{XJ=8.500},{SW=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
B
width
[mm]
C
C (DIN 912)
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
R
Störbereich
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07813-00801
07813-00801
Steel
20
M3X8
8
18
22.4
0.0289
Yes
73269086
4059495180014
31.12.2099
98% Warenverfügbarkeit. N...
07813-01001
07813-01001
Steel
20
M3X10
10
24
26.0
0.0440
Yes
73269086
4059495180038
31.12.2099
98% Warenverfügbarkeit. N...
07813-01201
07813-01201
Steel
24
M4x12
12
28
31.8
0.0760
Yes
73269086
4059495180052
31.12.2099
98% Warenverfügbarkeit. N...
07813-01601
07813-01601
Steel
29
M5X16
16
34
39.4
0.1403
Yes
73269086
4059495180076
31.12.2099
98% Warenverfügbarkeit. N...
07813-02001
07813-02001
Steel
33
M6X18
20
40
46.4
0.1940
Yes
73269086
4059495180090
31.12.2099
98% Warenverfügbarkeit. N...
07813-02501
07813-02501
Steel
33
M6X18
25
45
50.8
0.2541
Yes
73269086
4059495180113
31.12.2099
98% Warenverfügbarkeit. N...
07813-03001
07813-03001
Steel
33
M6X18
30
54
58.6
0.3260
Yes
73269086
4059495180137
31.12.2099
98% Warenverfügbarkeit. N...
07813-04001
07813-04001
Steel
33
M6X18
40
60
65.0
0.3664
Yes
73269086
4059495180151
31.12.2099
98% Warenverfügbarkeit. N...
07813-05001
07813-05001
Steel
41
M8X25
50
78
87.0
0.8395
Yes
73269086
4059495180175
31.12.2099
98% Warenverfügbarkeit. N...
07813-00802
07813-00802
Stainless steel
20
M3X8
8
18
22.4
0.0260
Yes
73269086
4059495180021
31.12.2099
98% Warenverfügbarkeit. N...
07813-01002
07813-01002
Stainless steel
20
M3X10
10
24
26.0
0.0493
Yes
73269086
4059495180045
31.12.2099
98% Warenverfügbarkeit. N...
07813-01202
07813-01202
Stainless steel
24
M4x12
12
28
31.8
0.0813
Yes
73269086
4059495180069
31.12.2099
98% Warenverfügbarkeit. N...
07813-01602
07813-01602
Stainless steel
29
M5X16
16
34
39.4
0.1402
Yes
73269086
4059495180083
31.12.2099
98% Warenverfügbarkeit. N...
07813-02002
07813-02002
Stainless steel
33
M6X18
20
40
46.4
0.2163
Yes
73269086
4059495180106
31.12.2099
98% Warenverfügbarkeit. N...
07813-02502
07813-02502
Stainless steel
33
M6X18
25
45
50.8
0.2549
Yes
73269086
4059495180120
31.12.2099
98% Warenverfügbarkeit. N...
07813-03002
07813-03002
Stainless steel
33
M6X18
30
54
58.6
0.3699
Yes
73269086
4059495180144
31.12.2099
98% Warenverfügbarkeit. N...
07813-04002
07813-04002
Stainless steel
33
M6X18
40
60
65.0
0.3679
Yes
73269086
4059495180168
31.12.2099
98% Warenverfügbarkeit. N...
07813-05002
07813-05002
Stainless steel
41
M8X25
50
78
87.0
0.8452
Yes
73269086
4059495180182
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청