Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07810 - One-piece shaft collars, slitted inside
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07810.prj},{NB=07810-05002},{BEST=07810-05002},{MATERIAL=Edelstahl},{SS=1.4305},{FORM=A},{C=M 8 x 25},{B=19},{D1=50},{D2=78},{R=87.0},{GEW=0.3995},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495179506},{FILTER=NORELEM,KIPP,KIPP_USA},{NDM=8.000},{SW=6.0},{XA=13.0},{XB=8.0},{XC=4.0},{XD=0.800},{XE=25.000},{XF=2.000},{XG=27.000},{XH=32.000},{XI=14.000},{XJ=8.500},{XK=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
C
diameter
ⁿ/ₐ
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[kg]
R
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07810-00401
07810-00401
Steel
-
A
M 3 x 8
9
4
16
20.7
0.0135
Yes
73269086
4059495179193
31.12.2099
98% Warenverfügbarkeit. N...
07810-00501
07810-00501
Steel
-
A
M 3 x 8
9
5
16
20.7
0.0115
Yes
73269086
4059495179216
31.12.2099
98% Warenverfügbarkeit. N...
07810-00601
07810-00601
Steel
-
A
M 3 x 8
9
6
16
20.7
0.0108
Yes
73269086
4059495179230
31.12.2099
98% Warenverfügbarkeit. N...
07810-00801
07810-00801
Steel
-
A
M 3 x 8
9
8
18
22.4
0.0128
Yes
73269086
4059495179254
31.12.2099
98% Warenverfügbarkeit. N...
07810-01001
07810-01001
Steel
-
A
M 3 x 10
9
10
24
26.0
0.0233
Yes
73269086
4059495179278
31.12.2099
98% Warenverfügbarkeit. N...
07810-01201
07810-01201
Steel
-
A
M 4 x 12
11
12
28
31.8
0.0391
Yes
73269086
4059495179292
31.12.2099
98% Warenverfügbarkeit. N...
07810-01501
07810-01501
Steel
-
A
M 5 x 16
13
15
34
39.4
0.0686
Yes
73269086
4059495179315
31.12.2099
98% Warenverfügbarkeit. N...
07810-01601
07810-01601
Steel
-
A
M 5 x 16
13
16
34
39.4
0.0653
Yes
73269086
4059495179339
31.12.2099
98% Warenverfügbarkeit. N...
07810-01801
07810-01801
Steel
-
A
M 5 x 16
13
18
36
41.1
0.0705
Yes
73269086
4059495179353
31.12.2099
98% Warenverfügbarkeit. N...
07810-02001
07810-02001
Steel
-
A
M 6 x 18
15
20
40
46.4
0.1026
Yes
73269086
4059495179377
31.12.2099
98% Warenverfügbarkeit. N...
07810-02201
07810-02201
Steel
-
A
M 6 x 18
15
22
42
48.1
0.1020
Yes
73269086
4059495179391
31.12.2099
98% Warenverfügbarkeit. N...
07810-02501
07810-02501
Steel
-
A
M 6 x 18
15
25
45
50.8
0.1195
Yes
73269086
4059495179414
31.12.2099
98% Warenverfügbarkeit. N...
07810-02801
07810-02801
Steel
-
A
M 6 x 18
15
28
48
53.7
0.1323
Yes
73269086
4059495179438
31.12.2099
98% Warenverfügbarkeit. N...
07810-03001
07810-03001
Steel
-
A
M 6 x 18
15
30
54
58.6
0.1738
Yes
73269086
4059495179452
31.12.2099
98% Warenverfügbarkeit. N...
07810-04001
07810-04001
Steel
-
A
M 6 x 18
15
40
60
65.0
0.1709
Yes
73269086
4059495179476
31.12.2099
98% Warenverfügbarkeit. N...
07810-05001
07810-05001
Steel
-
A
M 8 x 25
19
50
78
87.0
0.4000
Yes
73269086
4059495179490
31.12.2099
98% Warenverfügbarkeit. N...
07810-00402
07810-00402
Stainless steel
1.4305
A
M 3 x 8
9
4
16
20.7
0.0122
Yes
73269086
4059495179209
31.12.2099
98% Warenverfügbarkeit. N...
07810-00502
07810-00502
Stainless steel
1.4305
A
M 3 x 8
9
5
16
20.7
0.0119
Yes
73269086
4059495179223
31.12.2099
98% Warenverfügbarkeit. N...
07810-00602
07810-00602
Stainless steel
1.4305
A
M 3 x 8
9
6
16
20.7
0.0109
Yes
73269086
4059495179247
31.12.2099
98% Warenverfügbarkeit. N...
07810-00802
07810-00802
Stainless steel
1.4305
A
M 3 x 8
9
8
18
22.4
0.0130
Yes
73269086
4059495179261
31.12.2099
98% Warenverfügbarkeit. N...
07810-01002
07810-01002
Stainless steel
1.4305
A
M 3 x 10
9
10
24
26.0
0.0242
Yes
73269086
4059495179285
31.12.2099
98% Warenverfügbarkeit. N...
07810-01202
07810-01202
Stainless steel
1.4305
A
M 4 x 12
11
12
28
31.8
0.0394
Yes
73269086
4059495179308
31.12.2099
98% Warenverfügbarkeit. N...
07810-01502
07810-01502
Stainless steel
1.4305
A
M 5 x 16
13
15
34
39.4
0.0691
Yes
73269086
4059495179322
31.12.2099
98% Warenverfügbarkeit. N...
07810-01602
07810-01602
Stainless steel
1.4305
A
M 5 x 16
13
16
34
39.4
0.0671
Yes
73269086
4059495179346
31.12.2099
98% Warenverfügbarkeit. N...
07810-01802
07810-01802
Stainless steel
1.4305
A
M 5 x 16
13
18
36
41.1
0.0731
Yes
73269086
4059495179360
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07810 - Shaft collar one-piece, with clamping lever
norelem
30.05.2024
07811 - Shaft collars one-piece, wide, slitted inside
norelem
30.05.2024
07812 - Shaft collars two-piece
norelem
30.05.2024
07650 - Springs for clamp straps
norelem
30.05.2024
07800 - Shaft collars set screw DIN 705, steel
norelem
30.05.2024
GN 706.2 - Semi-Split Shaft Collars, Steel
Ganter
19.06.2024
07800 - Shaft collars set screw DIN 705, stainless steel
norelem
30.05.2024
23761 - Plain bearing sintered bronze with collar
norelem
26.06.2024
29006 - Tube clamps T-angle, aluminum
norelem
26.06.2024
03288 - Parallel keys DIN 6885 A
norelem
30.05.2024
23800 - Deep groove ball bearing FAG single row
norelem
26.06.2024
23731 - Plain bearing with collar
norelem
26.06.2024
23760 - Plain bearing sintered bronze cylindrical
norelem
26.06.2024
06277 - Handwheels 2-spoke flat rim, aluminium
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청