Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07663 - Threaded inserts with internal thread, self-locking
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Threaded Inserts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindeeinsaetze/07663.prj},{NB=07663-106},{BEST=07663-106},{D1=M 6},{D2=M 10 x 1,25},{L1=5},{L=10},{EB=8.8},{ES=10.3},{EG=M 10 x 1,25},{ET=11.5},{AB=7.5},{AT=4.8},{BESTEW=07660-806},{GEW=0.0028},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495174976},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=10},{P1=1.250},{NDM2=6},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
Internal thread
[mm]
D2
External thread
[mm]
L1
Length
[mm]
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
[mm]
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07663-105
07663-105
M 5
M 8
4
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0012
Yes
73181900
4059495174969
31.12.2099
98% Warenverfügbarkeit. N...
07663-106
07663-106
M 6
M 10 x 1,25
5
10
8.8
10.3
M 10 x 1,25
11.5
7.5
4.8
0.0028
Yes
73181900
4059495174976
31.12.2099
98% Warenverfügbarkeit. N...
07663-108
07663-108
M 8
M 12 x 1,25
6
12
10.8
12.3
M 12 x 1,25
13.5
9.5
4.8
0.0043
Yes
73181900
4059495174983
31.12.2099
98% Warenverfügbarkeit. N...
07663-110
07663-110
M 10
M 14 x 1,5
7
14
12.8
14.3
M 14 x 1,5
15.5
11.5
4.8
0.0062
Yes
73181900
4059495174990
31.12.2099
98% Warenverfügbarkeit. N...
07663-112
07663-112
M 12
M 16 x 1,5
8
16
14.8
16.3
M 16 x 1,5
17.5
13.5
4.8
0.0084
Yes
73181900
4059495175003
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청