Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07652 - Threaded inserts self-tapping with cutting slot
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Threaded Inserts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindeeinsaetze/07652.prj},{NB=07652-16},{BEST=07652-16},{MATERIAL=Stahl},{D1=M16},{D2=20.0},{P=1.50},{L=22},{TMIN=27},{RMINLM=4.0},{RMINGE=6.00},{RMINKS=5.00},{BESTHEWZ=-},{BESTMEWZ=07652-916},{BESTHEWZK=-},{BESTMEWZK=K0978.916},{GEW=0.0153},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495173757},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.000},{XA=7.500},{XB=9.000},{XC=18.000},{XD=4.000},{XE=18.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
version
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
TMIN
T min.
[mm]
RMINLM
R min. light metal
ⁿ/ₐ
RMINGE
R min. cast iron
ⁿ/ₐ
RMINKS
R min. plastics
ⁿ/ₐ
BESTHEWZ
Order No. Hand ass. tool
ⁿ/ₐ
BESTMEWZ
Order No. MC ass. tool
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07652-03
07652-03
Steel
M3
5.0
0.50
6
8
1.0
1.50
1.25
07652-803
07652-903
0.0004
Yes
73181900
4059495173603
31.12.2099
98% Warenverfügbarkeit. N...
07652-04
07652-04
Steel
M4
6.5
0.75
8
10
1.3
1.95
1.60
07652-804
07652-904
0.0009
Yes
73181900
4059495173610
31.12.2099
98% Warenverfügbarkeit. N...
07652-05
07652-05
Steel
M5
8.0
1.00
10
13
1.6
2.40
2.00
07652-805
07652-905
0.0016
Yes
73181900
4059495173627
31.12.2099
98% Warenverfügbarkeit. N...
07652-06
07652-06
Steel
M6
10.0
1.50
14
17
2.0
3.00
2.50
07652-806
07652-906
0.0037
Yes
73181900
4059495173634
31.12.2099
98% Warenverfügbarkeit. N...
07652-08
07652-08
Steel
M8
12.0
1.50
15
18
2.4
3.60
3.00
07652-808
07652-908
0.0051
Yes
73181900
4059495173641
31.12.2099
98% Warenverfügbarkeit. N...
07652-10
07652-10
Steel
M10
14.0
1.50
18
22
2.8
4.20
3.50
07652-810
07652-910
0.0076
Yes
73181900
4059495173658
31.12.2099
98% Warenverfügbarkeit. N...
07652-12
07652-12
Steel
M12
16.0
1.50
22
26
3.2
4.80
4.00
07652-812
07652-912
0.0116
Yes
73181900
4059495173740
31.12.2099
98% Warenverfügbarkeit. N...
07652-16
07652-16
Steel
M16
20.0
1.50
22
27
4.0
6.00
5.00
-
07652-916
0.0153
Yes
73181900
4059495173757
31.12.2099
98% Warenverfügbarkeit. N...
07652-103
07652-103
Stainless steel
M3
5.0
0.50
6
8
1.0
1.50
1.25
07652-803
07652-903
0.0005
Yes
73181900
4059495173665
31.12.2099
98% Warenverfügbarkeit. N...
07652-104
07652-104
Stainless steel
M4
6.5
0.75
8
10
1.3
1.95
1.60
07652-804
07652-904
0.0009
Yes
73181900
4059495173672
31.12.2099
98% Warenverfügbarkeit. N...
07652-105
07652-105
Stainless steel
M5
8.0
1.00
10
13
1.6
2.40
2.00
07652-805
07652-905
0.0016
Yes
73181900
4059495173689
31.12.2099
98% Warenverfügbarkeit. N...
07652-106
07652-106
Stainless steel
M6
10.0
1.50
14
17
2.0
3.00
2.50
07652-806
07652-906
0.0035
Yes
73181900
4059495173696
31.12.2099
98% Warenverfügbarkeit. N...
07652-108
07652-108
Stainless steel
M8
12.0
1.50
15
18
2.4
3.60
3.00
07652-808
07652-908
0.0050
Yes
73181900
4059495173702
31.12.2099
98% Warenverfügbarkeit. N...
07652-110
07652-110
Stainless steel
M10
14.0
1.50
18
22
2.8
4.20
3.50
07652-810
07652-910
0.0076
Yes
73181900
4059495173719
31.12.2099
98% Warenverfügbarkeit. N...
07652-112
07652-112
Stainless steel
M12
16.0
1.50
22
26
3.2
4.80
4.00
07652-812
07652-912
0.0110
Yes
73181900
4059495173726
31.12.2099
98% Warenverfügbarkeit. N...
07652-116
07652-116
Stainless steel
M16
20.0
1.50
22
27
4.0
6.00
5.00
-
07652-916
0.0145
Yes
73181900
4059495173733
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청