Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07695-01 - Ring bolts, stainless steel, revolving high-strength
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07695-01.prj},{NB=07695-01-1624},{BEST=07695-01-1624},{MATERIAL=Edelstahl},{D=M16},{D1=35},{D2=61},{D3=35},{D4=51},{H=65},{H1=5},{L=24},{S=14},{S1=13},{SW=10},{F5=1},{BEFA=schraubbar},{GEW=0.3000},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{EAN=4059495986791},{FILTER=KIPP,KIPP_USA,NORELEM,},{NDM=16},{XA=28.400},{XB=26.600},{XC=8.400},{XD=13.000},{XE=1.500},{XF=1.100},{XG=1.000},{XH=3.500},{XI=28.000},{XJ=12.100},{XK=9.800},{XL=5.000},{XM=13.000},{EOL=31.12.2099},{STDLZ=98},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
height
[mm]
H1
distance
[mm]
L
Length
[mm]
S
distance
[mm]
S1
height
[mm]
SW
Key-wide
[mm]
F5
Tragfähigkeit
[kg]
BEFA
Befestigungsart
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07695-01-1218
07695-01-1218
stainless steel
M12
30
52
33
44
56
5
18
10
11
8
0.5
screw-on
0.2000
Yes
73181300
4059495986784
31.12.2099
98
07695-01-1624
07695-01-1624
stainless steel
M16
35
61
35
51
65
5
24
14
13
10
1
screw-on
0.3000
Yes
73181300
4059495986791
31.12.2099
98
07695-01-2030
07695-01-2030
stainless steel
M20
40
70
44
60
75
7
30
16
15
12
2
screw-on
0.6000
Yes
73181300
4059495986807
31.12.2099
98
07695-01-2436
07695-01-2436
stainless steel
M24
49
84
52
72
90
10
36
19
18
14
2.5
screw-on
1.0000
Yes
73181300
4059495986814
31.12.2099
98
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청