Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07680-01 - Ring bolts similar to DIN 580
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07680-01.prj},{NB=07680-01-10},{BEST=07680-01-10},{D1=M 10},{D2=25},{D3=45},{D4=25},{E=8},{H=45},{L=17.0},{K=10},{M=12},{GEW=0.0793},{BS=Infotext},{NORM=Normenübersicht},{SCHOB=Technischer Hinweis},{ROHS=Yes},{ZTN=73181300},{EAN=4059495437040},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.000},{XA=7.6},{XB=3.2},{XC=5.2},{XD=0.8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
External thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
E
height
[mm]
H
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
SCHOB
Schraubenoberfläche
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07680-01-08
07680-01-08
M 8
20
36
20
6
36
13.0
0.0413
Technischer Hinweis
Yes
73181300
4059495437033
31.12.2099
98% Warenverfügbarkeit. N...
07680-01-10
07680-01-10
M 10
25
45
25
8
45
17.0
0.0793
Technischer Hinweis
Yes
73181300
4059495437040
31.12.2099
98% Warenverfügbarkeit. N...
07680-01-12
07680-01-12
M 12
30
54
30
10
53
20.5
0.1574
Technischer Hinweis
Yes
73181300
4059495437057
31.12.2099
98% Warenverfügbarkeit. N...
07680-01-16
07680-01-16
M 16
35
63
35
12
62
27.0
0.2590
Technischer Hinweis
Yes
73181300
4059495437064
31.12.2099
98% Warenverfügbarkeit. N...
07680-01-20
07680-01-20
M 20
40
72
40
14
71
30.0
0.4469
Technischer Hinweis
Yes
73181300
4059495437071
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청