Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06649 - T-grips
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06649.prj},{NB=06649-25005X15},{A=50},{B=15.0},{D3=14},{H=24.0},{H1=16},{GEW=0.0130},{EAN=4059495132174},{XA=0.00},{XB=15.00},{XC=146.00},{XD=5.00},{XE=3.00},{XF=0.50},{XG=141.00},{XH=2.00},{XI=24.00},{XJ=16.800},{XK=14.300},{XM=15.000},{XL=49.500},{XN=10.000},{TYP=2.0},{NDM=5.000},{BEST=06649-25005X15},{AUSF=Außengewinde},{FORM=L},{D=M5},{T=-},{L=15},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
width
[mm]
B
width
[mm]
D
thread
[mm]
D3
diameter
[mm]
H
diameter
[mm]
H1
Length
[mm]
T
Length
[mm]
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06649-14005
06649-14005
Internal thread
K
40
13.0
M5
13
30.5
20
10
-
0.0115
Yes
74152900
4059495132099
31.12.2099
98% Warenverfügbarkeit. N...
06649-15005
06649-15005
Internal thread
K
50
15.0
M5
14
24.0
16
10
-
0.0110
Yes
74152900
4059495132105
31.12.2099
98% Warenverfügbarkeit. N...
06649-16006
06649-16006
Internal thread
K
60
17.0
M6
16
31.5
23
12
-
0.0186
Yes
74152900
4059495132112
31.12.2099
98% Warenverfügbarkeit. N...
06649-17108
06649-17108
Internal thread
K
71
19.5
M8
20
36.0
19
20
-
0.0332
Yes
74152900
4059495132129
31.12.2099
98% Warenverfügbarkeit. N...
06649-17110
06649-17110
Internal thread
K
71
19.5
M10
20
36.0
19
20
-
0.0354
Yes
74152900
4059495132136
31.12.2099
98% Warenverfügbarkeit. N...
06649-18010
06649-18010
Internal thread
K
80
26.0
M10
26
39.5
26
25
-
0.0502
Yes
74152900
4059495132143
31.12.2099
98% Warenverfügbarkeit. N...
06649-18012
06649-18012
Internal thread
K
80
26.0
M12
26
39.5
26
25
-
0.0539
Yes
74152900
4059495132150
31.12.2099
98% Warenverfügbarkeit. N...
06649-24005X15
06649-24005X15
External thread
L
40
13.0
M5
13
30.5
20
-
15
0.0131
Yes
73181520
4059495132167
31.12.2099
98% Warenverfügbarkeit. N...
06649-25005X15
06649-25005X15
External thread
L
50
15.0
M5
14
24.0
16
-
15
0.0130
Yes
73181520
4059495132174
31.12.2099
98% Warenverfügbarkeit. N...
06649-25005X20
06649-25005X20
External thread
L
50
15.0
M5
14
24.0
16
-
20
0.0151
Yes
73181520
4059495132181
31.12.2099
98% Warenverfügbarkeit. N...
06649-26006X20
06649-26006X20
External thread
L
60
17.0
M6
16
31.5
23
-
20
0.0274
Yes
73181520
4059495132198
31.12.2099
98% Warenverfügbarkeit. N...
06649-26006X25
06649-26006X25
External thread
L
60
17.0
M6
16
31.5
23
-
25
0.0269
Yes
73181520
4059495132204
31.12.2099
98% Warenverfügbarkeit. N...
06649-27108X20
06649-27108X20
External thread
L
71
19.5
M8
20
36.0
19
-
20
0.0434
Yes
73181520
4059495132211
31.12.2099
98% Warenverfügbarkeit. N...
06649-27108X30
06649-27108X30
External thread
L
71
19.5
M8
20
36.0
19
-
30
0.0482
Yes
73181520
4059495132228
31.12.2099
98% Warenverfügbarkeit. N...
06649-27110X20
06649-27110X20
External thread
L
71
19.5
M10
20
36.0
19
-
20
0.0549
Yes
73181520
4059495132235
31.12.2099
98% Warenverfügbarkeit. N...
06649-27110X30
06649-27110X30
External thread
L
71
19.5
M10
20
36.0
19
-
30
0.0604
Yes
73181520
4059495132242
31.12.2099
98% Warenverfügbarkeit. N...
06649-28010X30
06649-28010X30
External thread
L
80
26.0
M10
26
39.5
26
-
30
0.0837
Yes
73181520
4059495132259
31.12.2099
98% Warenverfügbarkeit. N...
06649-28012X40
06649-28012X40
External thread
L
80
26.0
M12
26
39.5
26
-
40
0.1032
Yes
73181520
4059495132266
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청