Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06150 - T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06150.prj},{NB=06150-120X75_fester Knebel_(0)},{BEST=06150-120X75},{AUSF=fester Knebel},{LX=0},{L1=75},{D1=M 20},{D2=30},{D3=16},{D4=15.5},{L2=28},{L3=140},{L5=55},{Z2=14.0},{GEW=0.4756},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495058672},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=20},{FR=0.000},{XA=13.000},{XB=5.500},{XC=14.400},{XD=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L1
Length
[mm]
D1
threaded hole
[mm]
D2
external diameter
[mm]
D3
diameter of toggle
[mm]
D4
diameter
[mm]
L2
Length
[mm]
L3
length of toggle
[mm]
L5
Length
[mm]
Z2
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06150-106X40
06150-106X40
fixed T-bar
40
M 6
12
5
4.5
10
50
30
6.0
0.0211
Yes
73181520
4059495058559
31.12.2099
98% Warenverfügbarkeit. N...
06150-106X50
06150-106X50
fixed T-bar
50
M 6
12
5
4.5
10
50
40
6.0
0.0228
Yes
73181520
4059495058566
31.12.2099
98% Warenverfügbarkeit. N...
06150-108X50
06150-108X50
fixed T-bar
50
M 8
14
6
6.0
12
60
35
7.5
0.0397
Yes
73181520
4059495058573
31.12.2099
98% Warenverfügbarkeit. N...
06150-108X60
06150-108X60
fixed T-bar
60
M 8
14
6
6.0
12
60
45
7.5
0.0429
Yes
73181520
4059495058580
31.12.2099
98% Warenverfügbarkeit. N...
06150-110X60
06150-110X60
fixed T-bar
60
M 10
18
8
8.0
14
80
40
9.0
0.0816
Yes
73181520
4059495058597
31.12.2099
98% Warenverfügbarkeit. N...
06150-110X70
06150-110X70
fixed T-bar
70
M 10
18
8
8.0
14
80
50
9.0
0.0862
Yes
73181520
4059495058603
31.12.2099
98% Warenverfügbarkeit. N...
06150-112X70
06150-112X70
fixed T-bar
70
M 12
20
10
8.0
18
100
50
10.0
0.1415
Yes
73181520
4059495058610
31.12.2099
98% Warenverfügbarkeit. N...
06150-112X80
06150-112X80
fixed T-bar
80
M 12
20
10
8.0
18
100
60
10.0
0.1484
Yes
73181520
4059495058627
31.12.2099
98% Warenverfügbarkeit. N...
06150-116X75
06150-116X75
fixed T-bar
75
M 16
24
12
12.0
20
120
55
12.0
0.2502
Yes
73181520
4059495058641
31.12.2099
98% Warenverfügbarkeit. N...
06150-116X90
06150-116X90
fixed T-bar
90
M 16
24
12
12.0
20
120
70
12.0
0.2694
Yes
73181520
4059495058658
31.12.2099
98% Warenverfügbarkeit. N...
06150-116X110
06150-116X110
fixed T-bar
110
M 16
24
12
12.0
20
120
90
12.0
0.2958
Yes
73181520
4059495058634
31.12.2099
98% Warenverfügbarkeit. N...
06150-120X75
06150-120X75
fixed T-bar
75
M 20
30
16
15.5
28
140
55
14.0
0.4756
Yes
73181520
4059495058672
31.12.2099
98% Warenverfügbarkeit. N...
06150-120X90
06150-120X90
fixed T-bar
90
M 20
30
16
15.5
28
140
70
14.0
0.5050
Yes
73181520
4059495058689
31.12.2099
98% Warenverfügbarkeit. N...
06150-120X110
06150-120X110
fixed T-bar
110
M 20
30
16
15.5
28
140
90
14.0
0.5456
Yes
73181520
4059495058665
31.12.2099
98% Warenverfügbarkeit. N...
06150-210X40
06150-210X40
sliding T-bar
40
M 10
18
8
8.0
32
80
30
9.0
0.0913
Yes
73181520
4059495058696
31.12.2099
98% Warenverfügbarkeit. N...
06150-210X50
06150-210X50
sliding T-bar
50
M 10
18
8
8.0
32
80
40
9.0
0.0957
Yes
73181520
4059495058702
31.12.2099
98% Warenverfügbarkeit. N...
06150-212X50
06150-212X50
sliding T-bar
50
M 12
20
10
8.0
35
100
40
10.0
0.1538
Yes
73181520
4059495058719
31.12.2099
98% Warenverfügbarkeit. N...
06150-212X60
06150-212X60
sliding T-bar
60
M 12
20
10
8.0
35
100
50
10.0
0.1604
Yes
73181520
4059495058726
31.12.2099
98% Warenverfügbarkeit. N...
06150-216X55
06150-216X55
sliding T-bar
55
M 16
24
13
12.0
40
120
45
12.0
0.2983
Yes
73181520
4059495058733
31.12.2099
98% Warenverfügbarkeit. N...
06150-216X70
06150-216X70
sliding T-bar
70
M 16
24
13
12.0
40
120
60
12.0
0.3177
Yes
73181520
4059495058740
31.12.2099
98% Warenverfügbarkeit. N...
06150-216X90
06150-216X90
sliding T-bar
90
M 16
24
13
12.0
40
120
80
12.0
0.3423
Yes
73181520
4059495058757
31.12.2099
98% Warenverfügbarkeit. N...
06150-220X55
06150-220X55
sliding T-bar
55
M 20
30
16
15.5
45
140
45
14.0
0.5220
Yes
73181520
4059495058764
31.12.2099
98% Warenverfügbarkeit. N...
06150-220X70
06150-220X70
sliding T-bar
70
M 20
30
16
15.5
45
140
60
14.0
0.5490
Yes
73181520
4059495058771
31.12.2099
98% Warenverfügbarkeit. N...
06150-220X90
06150-220X90
sliding T-bar
90
M 20
30
16
15.5
45
140
80
14.0
0.5895
Yes
73181520
4059495058788
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청