Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06390 - Tension levers flat internal thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Tension lever
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/spannhebel/06390.prj},{NB=06390-3161},{BEST=06390-3161},{GRAD=0},{GR=3},{X=M 16},{T=27},{D=23.0},{D1=45},{D2=37},{D3=14},{H=28},{H1=2},{H2=17.0},{H3=33},{H4=0},{A=148},{A2=0},{ZZ=36},{GEW=0.4504},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495094946},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16},{NDM1=0.0000},{TYP1=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06390-1061
06390-1061
0
1
M 6
18
13.5
33
25
10
19
2
12.0
23
0
102
0
26
0.1656
Yes
73181600
4059495094847
31.12.2099
98% Warenverfügbarkeit. N...
06390-1081
06390-1081
0
1
M 8
18
13.5
33
25
10
19
2
12.0
23
0
102
0
26
0.1640
Yes
73181600
4059495094861
31.12.2099
98% Warenverfügbarkeit. N...
06390-2101
06390-2101
0
2
M 10
21
19.0
41
30
12
22
2
13.5
26
0
131
0
30
0.2945
Yes
73181600
4059495094885
31.12.2099
98% Warenverfügbarkeit. N...
06390-2121
06390-2121
0
2
M 12
21
19.0
41
30
12
22
2
13.5
26
0
131
0
30
0.2910
Yes
73181600
4059495094908
31.12.2099
98% Warenverfügbarkeit. N...
06390-3121
06390-3121
0
3
M 12
27
23.0
45
37
14
28
2
17.0
33
0
148
0
36
0.4654
Yes
73181600
4059495094922
31.12.2099
98% Warenverfügbarkeit. N...
06390-3161
06390-3161
0
3
M 16
27
23.0
45
37
14
28
2
17.0
33
0
148
0
36
0.4504
Yes
73181600
4059495094946
31.12.2099
98% Warenverfügbarkeit. N...
06390-1062
06390-1062
15
1
M 6
18
13.5
33
25
10
19
2
12.0
23
29
100
15
26
0.1659
Yes
73181600
4059495094854
31.12.2099
98% Warenverfügbarkeit. N...
06390-1082
06390-1082
15
1
M 8
18
13.5
33
25
10
19
2
12.0
23
29
100
15
26
0.1643
Yes
73181600
4059495094878
31.12.2099
98% Warenverfügbarkeit. N...
06390-2102
06390-2102
15
2
M 10
21
19.0
41
30
12
22
2
13.5
26
38
127
15
30
0.2948
Yes
73181600
4059495094892
31.12.2099
98% Warenverfügbarkeit. N...
06390-2122
06390-2122
15
2
M 12
21
19.0
41
30
12
22
2
13.5
26
38
127
15
30
0.2899
Yes
73181600
4059495094915
31.12.2099
98% Warenverfügbarkeit. N...
06390-3122
06390-3122
15
3
M 12
27
23.0
45
37
14
28
2
17.0
33
48
145
15
36
0.4668
Yes
73181600
4059495094939
31.12.2099
98% Warenverfügbarkeit. N...
06390-3162
06390-3162
15
3
M 16
27
23.0
45
37
14
28
2
17.0
33
48
145
15
36
0.4505
Yes
73181600
4059495094953
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청