Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06094 - Knurled knobs
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06094.prj},{NB=06094-006X10},{D1=15},{D2=11},{D3=13},{H=11.5},{GEW=0.0055},{EAN=4059495057262},{NDM=6.0},{XA=3.0},{XB=0.6},{XC=0.4},{XD=0.5},{XE=0.3},{XF=4.5},{XG=4.3},{XH=10.5},{XI=30.0},{XJ=0.5},{XK=7.6},{XL=0.200},{XM=0.1},{XN=0.0},{XO=0.0},{XP=10.0},{BEST=06094-006X10},{MATERIAL=Bolzen Stahl},{AUSF=Außengewinde},{D=M6},{T=-},{H1=4.3},{L=10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
T
height
ⁿ/ₐ
H
height
[mm]
H1
depth
ⁿ/ₐ
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06094-003
06094-003
bush in brass
Internal thread
M3
15
11
13
4.5
11.5
4.3
-
0.0047
Yes
74152900
4059495057118
31.12.2099
98% Warenverfügbarkeit. N...
06094-004
06094-004
bush in brass
Internal thread
M4
15
11
13
6.0
11.5
4.3
-
0.0043
Yes
74152900
4059495057163
31.12.2099
98% Warenverfügbarkeit. N...
06094-005
06094-005
bush in brass
Internal thread
M5
15
11
13
6.0
11.5
4.3
-
0.0040
Yes
74152900
4059495057217
31.12.2099
98% Warenverfügbarkeit. N...
06094-0003
06094-0003
bush stainless steel
Internal thread
M3
15
11
13
4.5
11.5
4.3
-
0.0044
Yes
73181600
4059495056920
31.12.2099
98% Warenverfügbarkeit. N...
06094-0004
06094-0004
bush stainless steel
Internal thread
M4
15
11
13
6.0
11.5
4.3
-
0.0041
Yes
73181600
4059495056975
31.12.2099
98% Warenverfügbarkeit. N...
06094-0005
06094-0005
bush stainless steel
Internal thread
M5
15
11
13
6.0
11.5
4.3
-
0.0038
Yes
73181600
4059495057026
31.12.2099
98% Warenverfügbarkeit. N...
06094-003X8
06094-003X8
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Yes
73181520
4059495057156
31.12.2099
98% Warenverfügbarkeit. N...
06094-003X10
06094-003X10
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Yes
73181520
4059495057125
31.12.2099
98% Warenverfügbarkeit. N...
06094-003X12
06094-003X12
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Yes
73181520
4059495057132
31.12.2099
98% Warenverfügbarkeit. N...
06094-003X15
06094-003X15
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
15
0.0029
Yes
73181520
4059495057149
31.12.2099
98% Warenverfügbarkeit. N...
06094-004X8
06094-004X8
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
8
0.0032
Yes
73181520
4059495057200
31.12.2099
98% Warenverfügbarkeit. N...
06094-004X10
06094-004X10
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
10
0.0034
Yes
73181520
4059495057170
31.12.2099
98% Warenverfügbarkeit. N...
06094-004X12
06094-004X12
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
12
0.0036
Yes
73181520
4059495057187
31.12.2099
98% Warenverfügbarkeit. N...
06094-004X15
06094-004X15
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
15
0.0038
Yes
73181520
4059495057194
31.12.2099
98% Warenverfügbarkeit. N...
06094-005X10
06094-005X10
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
10
0.0043
Yes
73181520
4059495057224
31.12.2099
98% Warenverfügbarkeit. N...
06094-005X12
06094-005X12
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
12
0.0046
Yes
73181520
4059495057231
31.12.2099
98% Warenverfügbarkeit. N...
06094-005X15
06094-005X15
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
15
0.0050
Yes
73181520
4059495057248
31.12.2099
98% Warenverfügbarkeit. N...
06094-005X20
06094-005X20
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
20
0.0055
Yes
73181520
4059495057255
31.12.2099
98% Warenverfügbarkeit. N...
06094-006X10
06094-006X10
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
10
0.0055
Yes
73181520
4059495057262
31.12.2099
98% Warenverfügbarkeit. N...
06094-006X15
06094-006X15
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
15
0.0064
Yes
73181520
4059495057279
31.12.2099
98% Warenverfügbarkeit. N...
06094-006X20
06094-006X20
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
20
0.0072
Yes
73181520
4059495057286
31.12.2099
98% Warenverfügbarkeit. N...
06094-006X25
06094-006X25
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
25
0.0080
Yes
73181520
4059495057293
31.12.2099
98% Warenverfügbarkeit. N...
06094-0003X8
06094-0003X8
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Yes
73181520
4059495056968
31.12.2099
98% Warenverfügbarkeit. N...
06094-0003X10
06094-0003X10
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Yes
73181520
4059495056937
31.12.2099
98% Warenverfügbarkeit. N...
06094-0003X12
06094-0003X12
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Yes
73181520
4059495056944
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청