Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06851 - Five lobe grips with internal thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06851.prj},{NB=06851-6012},{BEST=06851-6012},{MATERIAL=Automatenstahl},{D=M12},{D1=60},{D2=30},{H=37.0},{H1=18.5},{T=18.0},{GEW=0.0800},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495437323},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=12.0},{NDM1=0.000},{XA=0.8},{XB=3.0},{XC=3.0},{XD=75.0},{XG=22.6},{XE=3.0},{XF=6.4},{TAB=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06851-3205
06851-3205
Steel
M5
32
16
22.5
11.0
7.5
0.0141
Yes
73181600
4059495437255
31.12.2099
98% Warenverfügbarkeit. N...
06851-3206
06851-3206
Steel
M6
32
16
22.5
11.0
9.0
0.0154
Yes
73181600
4059495437262
31.12.2099
98% Warenverfügbarkeit. N...
06851-4006
06851-4006
Steel
M6
40
20
28.0
14.0
9.0
0.0259
Yes
73181600
4059495437279
31.12.2099
98% Warenverfügbarkeit. N...
06851-4008
06851-4008
Steel
M8
40
20
28.0
14.0
12.0
0.0280
Yes
73181600
4059495437286
31.12.2099
98% Warenverfügbarkeit. N...
06851-4010
06851-4010
Steel
M10
40
20
28.0
14.0
15.0
0.0318
Yes
73181600
4059495437293
31.12.2099
98% Warenverfügbarkeit. N...
06851-5008
06851-5008
Steel
M8
50
25
35.0
17.5
12.0
0.0486
Yes
73181600
4059495437309
31.12.2099
98% Warenverfügbarkeit. N...
06851-5010
06851-5010
Steel
M10
50
25
35.0
17.5
15.0
0.0534
Yes
73181600
4059495437316
31.12.2099
98% Warenverfügbarkeit. N...
06851-6012
06851-6012
Steel
M12
60
30
37.0
18.5
18.0
0.0800
Yes
73181600
4059495437323
31.12.2099
98% Warenverfügbarkeit. N...
06851-13205
06851-13205
Stainless steel
M5
32
16
22.5
11.0
7.5
0.0136
Yes
73181600
4059495437330
31.12.2099
98% Warenverfügbarkeit. N...
06851-13206
06851-13206
Stainless steel
M6
32
16
22.5
11.0
9.0
0.0149
Yes
73181600
4059495437347
31.12.2099
98% Warenverfügbarkeit. N...
06851-14006
06851-14006
Stainless steel
M6
40
20
28.0
14.0
9.0
0.0257
Yes
73181600
4059495437354
31.12.2099
98% Warenverfügbarkeit. N...
06851-14008
06851-14008
Stainless steel
M8
40
20
28.0
14.0
12.0
0.0283
Yes
73181600
4059495437361
31.12.2099
98% Warenverfügbarkeit. N...
06851-14010
06851-14010
Stainless steel
M10
40
20
28.0
14.0
15.0
0.0309
Yes
73181600
4059495437378
31.12.2099
98% Warenverfügbarkeit. N...
06851-15008
06851-15008
Stainless steel
M8
50
25
35.0
17.5
12.0
0.0488
Yes
73181600
4059495437385
31.12.2099
98% Warenverfügbarkeit. N...
06851-15010
06851-15010
Stainless steel
M10
50
25
35.0
17.5
15.0
0.0528
Yes
73181600
4059495437392
31.12.2099
98% Warenverfügbarkeit. N...
06851-16012
06851-16012
Stainless steel
M12
60
30
37.0
18.5
18.0
0.0818
Yes
73181600
4059495437408
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청