Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06620-20 - Star grips plastic DIN 6336
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06220-20.prj},{NB=06220-20-43208X45},{D1=32},{D8=14},{H=20},{H3=10},{T=0},{L=45},{GEW=0.0260},{EAN=4059495764078},{TYP=2},{NDM=8.00000},{NDM1=0.0000},{TYP1=1},{TYP2=1},{XA=0.600},{XB=13.200},{XC=8.000},{XD=3.000},{XE=10.000},{XF=10.600},{XG=0.500},{XH=2.150},{XI=0.300},{XJ=1.720},{XK=2.000},{XL=16.000},{XM=50.000},{XN=6.000},{XO=0.500},{XP=7.000},{BEST=06220-20-43208X45},{FORM=L},{AUSF=mit Außengewinde},{D=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,},{D4=},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
Diameter
[mm]
D8
Diameter
[mm]
H
height
[mm]
H3
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
06220-20-42505X10
06220-20-42505X10
L
M 5
25
12
16
8
10
0.0060
Yes
73181520
4059495763712
06220-20-42505X15
06220-20-42505X15
L
M 5
25
12
16
8
15
0.0070
Yes
73181520
4059495763729
06220-20-42505X20
06220-20-42505X20
L
M 5
25
12
16
8
20
0.0080
Yes
73181520
4059495763736
06220-20-42505X25
06220-20-42505X25
L
M 5
25
12
16
8
25
0.0090
Yes
73181520
4059495763743
06220-20-42505X30
06220-20-42505X30
L
M 5
25
12
16
8
30
0.0090
Yes
73181520
4059495763750
06220-20-42505X35
06220-20-42505X35
L
M 5
25
12
16
8
35
0.0120
Yes
73181520
4059495763767
06220-20-42505X40
06220-20-42505X40
L
M 5
25
12
16
8
40
0.0130
Yes
73181520
4059495763774
06220-20-42505X45
06220-20-42505X45
L
M 5
25
12
16
8
45
0.0140
Yes
73181520
4059495763781
06220-20-42505X50
06220-20-42505X50
L
M 5
25
12
16
8
50
0.0150
Yes
73181520
4059495763798
06220-20-42505X60
06220-20-42505X60
L
M 5
25
12
16
8
60
0.0160
Yes
73181520
4059495763804
06220-20-42506X10
06220-20-42506X10
L
M 6
25
12
16
8
10
0.0080
Yes
73181520
4059495763811
06220-20-42506X15
06220-20-42506X15
L
M 6
25
12
16
8
15
0.0090
Yes
73181520
4059495763828
06220-20-42506X20
06220-20-42506X20
L
M 6
25
12
16
8
20
0.0090
Yes
73181520
4059495763835
06220-20-42506X25
06220-20-42506X25
L
M 6
25
12
16
8
25
0.0090
Yes
73181520
4059495763842
06220-20-42506X30
06220-20-42506X30
L
M 6
25
12
16
8
30
0.0100
Yes
73181520
4059495763859
06220-20-42506X35
06220-20-42506X35
L
M 6
25
12
16
8
35
0.0120
Yes
73181520
4059495763866
06220-20-42506X40
06220-20-42506X40
L
M 6
25
12
16
8
40
0.0130
Yes
73181520
4059495763873
06220-20-42506X45
06220-20-42506X45
L
M 6
25
12
16
8
45
0.0140
Yes
73181520
4059495763880
06220-20-42506X50
06220-20-42506X50
L
M 6
25
12
16
8
50
0.0150
Yes
73181520
4059495763897
06220-20-42506X60
06220-20-42506X60
L
M 6
25
12
16
8
60
0.0160
Yes
73181520
4059495763903
06220-20-43206X10
06220-20-43206X10
L
M 6
32
14
20
10
10
0.0100
Yes
73181520
4059495763910
06220-20-43206X15
06220-20-43206X15
L
M 6
32
14
20
10
15
0.0110
Yes
73181520
4059495763927
06220-20-43206X20
06220-20-43206X20
L
M 6
32
14
20
10
20
0.0110
Yes
73181520
4059495763934
06220-20-43206X25
06220-20-43206X25
L
M 6
32
14
20
10
25
0.0110
Yes
73181520
4059495763941
06220-20-43206X30
06220-20-43206X30
L
M 6
32
14
20
10
30
0.0120
Yes
73181520
4059495763958
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청