Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06181 - Palm grips silimar to DIN 6335 metal parts stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06181.prj},{NB=06181-53206X20},{BEST=06181-53206X20},{MATERIAL=Edelstahl},{FORM=L},{AUSF=mit Außengewinde},{D=M6},{D1=32},{D8=14},{H=20},{H3=10},{T=-},{L=20},{GEW=0.0144},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495292274},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6},{XD8=0},{TYP=4},{D4=0},{XA=20},{XB=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Internal thread
[mm]
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06181-22505
06181-22505
Stainless steel
K
with threaded bush
M 5
25
12
16
8
7,5
-
0.0066
Yes
73181600
4059495292199
31.12.2099
98% Warenverfügbarkeit. N...
06181-23206
06181-23206
Stainless steel
K
with threaded bush
M 6
32
14
20
10
9
-
0.0119
Yes
73181600
4059495292205
31.12.2099
98% Warenverfügbarkeit. N...
06181-24008
06181-24008
Stainless steel
K
with threaded bush
M 8
40
18
25
13
12
-
0.0189
Yes
73181600
4059495292212
31.12.2099
98% Warenverfügbarkeit. N...
06181-25010
06181-25010
Stainless steel
K
with threaded bush
M 10
50
22
32
20
15
-
0.0330
Yes
73181600
4059495292229
31.12.2099
98% Warenverfügbarkeit. N...
06181-26312
06181-26312
Stainless steel
K
with threaded bush
M 12
63
26
40
25
18
-
0.0662
Yes
73181600
4059495292236
31.12.2099
98% Warenverfügbarkeit. N...
06181-52505X15
06181-52505X15
Stainless steel
L
with external thread
M5
25
12
16
8
-
15
0.0082
Yes
73181520
4059495292243
31.12.2099
98% Warenverfügbarkeit. N...
06181-52505X20
06181-52505X20
Stainless steel
L
with external thread
M5
25
12
16
8
-
20
0.0087
Yes
73181520
4059495292250
31.12.2099
98% Warenverfügbarkeit. N...
06181-53206X15
06181-53206X15
Stainless steel
L
with external thread
M6
32
14
20
10
-
15
0.0136
Yes
73181520
4059495292267
31.12.2099
98% Warenverfügbarkeit. N...
06181-53206X20
06181-53206X20
Stainless steel
L
with external thread
M6
32
14
20
10
-
20
0.0144
Yes
73181520
4059495292274
31.12.2099
98% Warenverfügbarkeit. N...
06181-53206X25
06181-53206X25
Stainless steel
L
with external thread
M6
32
14
20
10
-
25
0.0152
Yes
73181520
4059495292281
31.12.2099
98% Warenverfügbarkeit. N...
06181-53206X30
06181-53206X30
Stainless steel
L
with external thread
M6
32
14
20
10
-
30
0.0163
Yes
73181520
4059495292298
31.12.2099
98% Warenverfügbarkeit. N...
06181-53206X40
06181-53206X40
Stainless steel
L
with external thread
M6
32
14
20
10
-
40
0.0179
Yes
73181520
4059495292304
31.12.2099
98% Warenverfügbarkeit. N...
06181-53206X50
06181-53206X50
Stainless steel
L
with external thread
M6
32
14
20
10
-
50
0.0196
Yes
73181520
4059495292311
31.12.2099
98% Warenverfügbarkeit. N...
06181-54008X20
06181-54008X20
Stainless steel
L
with external thread
M8
40
18
25
13
-
20
0.0262
Yes
73181520
4059495292328
31.12.2099
98% Warenverfügbarkeit. N...
06181-54008X25
06181-54008X25
Stainless steel
L
with external thread
M8
40
18
25
13
-
25
0.0281
Yes
73181520
4059495292335
31.12.2099
98% Warenverfügbarkeit. N...
06181-54008X30
06181-54008X30
Stainless steel
L
with external thread
M8
40
18
25
13
-
30
0.0298
Yes
73181520
4059495292342
31.12.2099
98% Warenverfügbarkeit. N...
06181-54008X40
06181-54008X40
Stainless steel
L
with external thread
M8
40
18
25
13
-
40
0.0325
Yes
73181520
4059495292359
31.12.2099
98% Warenverfügbarkeit. N...
06181-54008X50
06181-54008X50
Stainless steel
L
with external thread
M8
40
18
25
13
-
50
0.0358
Yes
73181520
4059495292366
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청