Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06613-13 - Clamping levers, plastic with male thread and safety function, thread insert stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06613-13.prj},{NB=06613-13-20684X20},{GR=2},{A=65.2},{A1=75},{B=10.5},{D=13.5},{D1=18.8},{D2=19.5},{H=27.4},{H1=5.5},{H2=20.7},{H3=41.9},{H4=38},{L=20},{ZZ=12},{GEW=0.0300},{EAN=4059495814100},{TYP=1},{NDM=6.000},{NDM1=0.000},{XA=2.500},{XB=54.600},{XC=48.500},{XD=0.500},{XE=5.000},{XF=4.500},{XG=24.200},{XH=18.500},{XI=31.200},{XJ=0.300},{XK=215.000},{XL=23.200},{XM=7.000},{XN=6.400},{XO=36.100},{XP=4.500},{XQ=59.400},{XR=30.800},{XS=57.000},{XT=37.800},{XU=8.000},{XV=1.000},{XW=31.000},{XX=6.700},{XY=2.000},{XZ=5.000},{XA1=9.600},{XB1=5.250},{XC1=10.500},{XD1=3.800},{XE1=60.200},{XF1=10.000},{XG1=28.000},{XH1=27.700},{XI1=29.700},{XJ1=25.900},{XK1=3.800},{XL1=1.000},{XM1=0.500},{XN1=8.600},{XO1=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
thread
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06613-13-1041X10
06613-13-1041X10
Edelstahl
black gray RAL 7021
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0070
Yes
73181520
4059495813790
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10484X10
06613-13-10484X10
Edelstahl
red RAL 3020
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0070
Yes
73181520
4059495813806
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-1041X15
06613-13-1041X15
Edelstahl
black gray RAL 7021
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0075
Yes
73181520
4059495813813
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10484X15
06613-13-10484X15
Edelstahl
red RAL 3020
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0075
Yes
73181520
4059495813820
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-1041X20
06613-13-1041X20
Edelstahl
black gray RAL 7021
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059495813837
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10484X20
06613-13-10484X20
Edelstahl
red RAL 3020
1
M4
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0090
Yes
73181520
4059495813844
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-1051X10
06613-13-1051X10
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0120
Yes
73181520
4059495813851
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10584X10
06613-13-10584X10
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
10
12
0.0120
Yes
73181520
4059495813868
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-1051X15
06613-13-1051X15
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0130
Yes
73181520
4059495813875
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10584X15
06613-13-10584X15
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
15
12
0.0130
Yes
73181520
4059495813882
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-1051X20
06613-13-1051X20
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0095
Yes
73181520
4059495813899
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10584X20
06613-13-10584X20
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
20
12
0.0095
Yes
73181520
4059495813905
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-1051X25
06613-13-1051X25
Edelstahl
black gray RAL 7021
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
25
12
0.0101
Yes
73181520
4059495813912
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-10584X25
06613-13-10584X25
Edelstahl
red RAL 3020
1
M5
39.9
47
7.9
10.0
13.2
13.8
22.7
5.0
15.2
31.8
29
25
12
0.0101
Yes
73181520
4059495813929
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-2051X10
06613-13-2051X10
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
10
12
0.0200
Yes
73181520
4059495813936
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-20584X10
06613-13-20584X10
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
10
12
0.0200
Yes
73181520
4059495813943
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-2051X15
06613-13-2051X15
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
15
12
0.0210
Yes
73181520
4059495813950
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-20584X15
06613-13-20584X15
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
15
12
0.0210
Yes
73181520
4059495813967
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-2051X20
06613-13-2051X20
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0220
Yes
73181520
4059495813974
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-20584X20
06613-13-20584X20
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
20
12
0.0220
Yes
73181520
4059495813981
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-2051X25
06613-13-2051X25
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0180
Yes
73181520
4059495813998
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-20584X25
06613-13-20584X25
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
25
12
0.0180
Yes
73181520
4059495814001
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-2051X30
06613-13-2051X30
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0240
Yes
73181520
4059495814018
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-20584X30
06613-13-20584X30
Edelstahl
red RAL 3020
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
30
12
0.0240
Yes
73181520
4059495814025
31.12.2099
98% Warenverfügbarkeit. N...
06613-13-2051X40
06613-13-2051X40
Edelstahl
black gray RAL 7021
2
M5
65.2
75
10.5
13.5
18.8
19.5
27.4
5.5
20.7
41.9
38
40
12
0.0250
Yes
73181520
4059495814032
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청