Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06917 - Finger grips, aluminium round
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06917_2.prj},{NB=06917-040051},{BEST=06917-040051},{MATERIAL=Aluminium},{FARBEG=schwarz},{A=40},{B=10},{D=M5},{H=40},{L=50},{T=10},{TRAG=500},{BESTABS=06917-1/06917-3},{GEW=0.0210},{BS=Infotext},{ROHS=Yes},{ZTN=76169990},{EAN=4059495943992},{FILTER=NORELEM,},{XA=12.000},{FARBEX=schwarzgrau RAL 7021},{NDM=5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBEG
Farbe Grundkörper
ⁿ/ₐ
A
Length
[mm]
B
diameter
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
T
height
[mm]
TRAG
load-bearing capacity
[N]
BESTABS
Order No. end washer
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06917-030041
06917-030041
Aluminium
black
30
8
M4
32
38
10
500
06917-4/06917-5
0.0100
Yes
76169990
4059495943961
31.12.2099
98% Warenverfügbarkeit. N...
06917-040041
06917-040041
Aluminium
black
40
8
M4
32
48
10
500
06917-4/06917-5
0.0120
Yes
76169990
4059495943985
31.12.2099
98% Warenverfügbarkeit. N...
06917-040051
06917-040051
Aluminium
black
40
10
M5
40
50
10
500
06917-1/06917-3
0.0210
Yes
76169990
4059495943992
31.12.2099
98% Warenverfügbarkeit. N...
06917-030043
06917-030043
Aluminium
natural
30
8
M4
32
38
10
500
06917-4/06917-5
0.0100
Yes
76169990
4059495943923
31.12.2099
98% Warenverfügbarkeit. N...
06917-040043
06917-040043
Aluminium
natural
40
8
M4
32
48
10
500
06917-4/06917-5
0.0120
Yes
76169990
4059495943947
31.12.2099
98% Warenverfügbarkeit. N...
06917-040053
06917-040053
Aluminium
natural
40
10
M5
40
50
10
500
06917-1/06917-3
0.0210
Yes
76169990
4059495943954
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청