Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05715-05 - Toggle clamps vertical with flat foot and adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1257_asmtab.prj},{NB=05715-05-0112000},{OG=170},{OH=90},{A1=26.2},{A3=0},{B=15.9},{B1=25.4},{B2=9.0},{B3=5.0},{B5=2},{B6=34},{C=12.7},{C1=7.9},{H=36},{L=57.0},{L1=30.8},{L2=12.7},{HALTEKRAFTF1=800},{HALTEKRAFTF2=1200},{SPANNKRAFTF3=500},{SPANNKRAFTF4=700},{GEW=0.0589},{EAN=4059495773100},{XA=5.000},{XB=37.000},{XC=167.06910},{XD=69.17091},{TYP=1},{TYP1=16},{TYP2=16},{TYP3=8},{TYP4=23},{BEST=05715-05-011200},{MATERIAL=Stahl},{LOCHBILD=1},{FORM=A},{A=13.5},{D=4.4},{M=M5x37},{HANDKRAFT=50},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1257_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
FORM
form
ⁿ/ₐ
A
distance
[mm]
A1
width
[mm]
A3
distance
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
height
ⁿ/ₐ
B6
distance
ⁿ/ₐ
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05715-05-011200
05715-05-011200
Steel
1
170
90
A
13.5
26.2
0
15.9
25.4
9.0
5.0
2
34
12.7
7.9
4.4
36
57.0
30.8
12.7
M5x37
50
800
1200
500
700
0.0589
Yes
82057000
4059495773100
31.12.2099
98% Warenverfügbarkeit. N...
05715-05-023400
05715-05-023400
Steel
1
170
90
B
39
64.3
31
38.1
62.7
18.3
10.3
3
70
33.3
19.0
7.9
91
131.8
67.5
28.0
M10x80
200
1400
3400
800
1800
0.6053
Yes
82057000
4059495773124
31.12.2099
98% Warenverfügbarkeit. N...
05715-05-111200
05715-05-111200
stainless steel
4
170
90
A
13.5
26.2
0
15.9
25.4
9.0
5.0
2
34
12.7
7.9
4.4
36
57.0
30.8
12.7
M5x30
50
800
1200
500
700
0.0585
Yes
82057000
4059495773117
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청