Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05908 - Toggle clamps vertical with flat foot and adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05908_asmtab.prj},{NB=05908-0060020},{LOCHBILD=3},{OH1=56},{OHOA=1452},{OG1=46},{A=14},{B5=2.5},{GEW=0.3077},{EAN=4059495054049},{OL=4.307},{SCHRL=35},{GR=3},{GR1=3},{HUB=6.500},{WH1=55.830},{WH2=83.440},{WHOA=156.000},{WG1=46.180},{WG2=56.23000},{WGOA=84.28000},{WLG=0.649},{WL1=132.73000},{WL2=126.56100},{WLOA=85.88948},{TYPA=2},{TYPC=2},{TYPD=2},{TYP1=1},{BEST=05908-006002},{FARBE=minzgrün RAL 6029},{OH2=83},{OG2=56},{OGAO=83},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1650},{SPANNKRAFT=920},{SPANNKRAFT1=1050},{BESTBEFWN=05880-02},{BESTBEFWK=K0098.02},{M=M6X35},{A1=29},{A2=7},{A3=12},{B=27},{B1=38},{B2=17.5},{B3=12,5},{B4=-},{B6=43.5},{C=24,9},{D=5.5},{H=156,3},{L=86,5},{L1=53},{INFO=Info},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH1
Opening angle holding arm position 1 ~
[°]
OH2
Opening angle holding arm position 2 ~
[°]
OHOA
Opening angle holding arm stop pin removed ~
[°]
OG1
Opening angle handle stop pin removed ~
[°]
OG2
Opening angle handle position 2 ~
[°]
OGAO
Opening angle handle stop pin removed ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
BESTBEFWN
Order No. of angle Bracket
ⁿ/ₐ
M
thread
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
Width ~
[mm]
B2
width
[mm]
B3
width
[mm]
B4
distance
[mm]
B5
[mm]
B6
width
[mm]
C
Height ~
[mm]
D
diameter
[mm]
H
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05908-005002
05908-005002
mint green RAL 6029
2
100
-
147
64
-
83
100
750
1050
620
750
05880-02
M5X25
16
25
4.5
14
24
33
13.2
9,2
22
2.0
22.5
18
4.5
107,4
65,6
35
0.1049
Yes
82057000
4059495054032
31.12.2099
98% Warenverfügbarkeit. N...
05908-006002
05908-006002
mint green RAL 6029
3
56
83
1452
46
56
83
160
1350
1650
920
1050
05880-02
M6X35
14
29
7
12
27
38
17.5
12,5
-
2.5
43.5
24,9
5.5
156,3
86,5
53
0.3077
Yes
82057000
4059495054049
31.12.2099
98% Warenverfügbarkeit. N...
05908-008002
05908-008002
mint green RAL 6029
3
13
93
158
26
61
86
190
2000
2800
940
1350
05880-04
M8X45
21
39
9
19
32
45
20.6
15,6
-
2.5
41.5
32.7
6.8
184,2
107
62
0.3655
Yes
82057000
4059495054063
31.12.2099
98% Warenverfügbarkeit. N...
05908-010002
05908-010002
mint green RAL 6029
4
6
97
176
19
59
91
250
2500
4500
1500
2800
05880-06
M10x55
32
50
8
27
45
64
25.6
18,5
38
3.5
47
38.7
9
223,9
153
95
0.8476
Yes
82057000
4059495054087
31.12.2099
98% Warenverfügbarkeit. N...
05908-012002
05908-012002
mint green RAL 6029
5
11
88
164
24
60
91
280
3000
5500
1400
2800
05880-06
M12X70
32
53
10.5
-
45
63
28
21
-
3.5
47
46.7
8.8
242,4
173.5
113.5
1.0330
Yes
82057000
4059495054100
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청