Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05080 - Toggle hook clamps and catch plate
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05080_asmtab.prj},{NB=05080_dummy00.6867},{L=349},{L1=90},{L2=68},{L3=50},{L4=9},{L5=10},{L6=0},{B=45},{B1=0},{H=64},{H1=30},{H2=31},{AMIN=30},{AMAX=32},{C=30},{D1=8.5},{D2=0},{G=5},{R=215},{R1=36.5},{S=14},{S1=4},{S2=0},{F=3},{GEW=0.6867},{EAN=4059495051802},{NDM=12.000},{ST=0.00},{LX=8000.000},{ZZLEN=10400.000},{TYP=1.000},{VERS1=2.000},{WHG=8.000},{WHAG=82.000},{WVG=45.391},{WVO=36.609},{BEST=05080-03},{AUSF=Hakenspanner},{D=M 12},{GRIFFE=05200-135},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=83081000},{FILTER=NORELEM},{XPOS='0', 'Haltearm geschlossen', '1', 'Haltearm offen'},{PPATH=05080_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
[mm]
AUSF
version
[mm]
L
total length max.
[mm]
L1
Clamping distance
[mm]
L2
width of foot
[mm]
L3
length of foot
[mm]
L4
distance of foot hole
[mm]
L5
distance bolt-latch bracket
[mm]
L6
width of latch bracket
[mm]
B
Bohrungsabstand Fuss
[mm]
B1
borehole distance of latch bracket
[mm]
H
height
[mm]
H1
height of rotation point
[mm]
H2
clamping height
[mm]
AMIN
borehole distance of foot min.
[mm]
AMAX
borehole distance of foot max.
[mm]
C
distance
[mm]
D
nominal size of thread
[mm]
D1
borehole diameter of latch bracket
[mm]
D2
pin diameter of latch bracket
[mm]
G
distance
[mm]
R
Radius of clamping arm
[mm]
R1
rotation point of hook
[mm]
S
distance
[mm]
S1
Material thickness of foot
[mm]
S2
distance of latch bracket
[kN]
F
Clamping force
[kg]
GRIFFE
matching plastic handles
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05080-01
05080-01
Hook clamps
231
60
45
39
10
7
0
32
0
36
16
17
17
19
25
M 8
7.0
0
3
133
29.0
10
3
0
1
05200-115
0.2369
Yes
83081000
4059495051789
31.12.2099
98% Warenverfügbarkeit. N...
05080-03
05080-03
Hook clamps
349
90
68
50
9
10
0
45
0
64
30
31
30
32
30
M 12
8.5
0
5
215
36.5
14
4
0
3
05200-135
0.6867
Yes
83081000
4059495051802
31.12.2099
98% Warenverfügbarkeit. N...
05080-011
05080-011
Latch Bracket
0
0
0
39
10
7
55
0
42
23
16
0
17
19
0
-
7.0
9
0
0
0.0
0
3
10
0
-
0.0595
Yes
83089060
4059495051796
31.12.2099
98% Warenverfügbarkeit. N...
05080-031
05080-031
Latch Bracket
0
0
0
50
9
10
82
0
59
40
30
0
30
32
0
-
8.5
13
0
0
0.0
0
4
14
0
-
0.1803
Yes
83089060
4059495051819
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청