Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05040 - Toggle clamps vertical with straight foot and full clamping lever
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05040_asmtab.prj},{NB=05040-0810_1},{L=7},{L1=75},{L3=39},{L4=9.0},{H=26.5},{H1=45.5},{H2=14},{H3=52.5},{H4=12},{AMIN=19},{AMAX=21},{D1=7.0},{D2=8.5},{J=6.5},{R1=103},{R2=133},{S=6},{S2=23},{F=2.2},{GEW=0.2903},{EAN=4059495051697},{WHO=108.000},{WLO=34.348},{WHEO=65.448},{XB=32.000},{VERS1=0.000},{VERS=3.000},{BEST=05040-081},{M=M 8},{REF=05200-115},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{ZGT=anschweißbar },{PPATH=05040_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
distance of horizontal rotation axis
[mm]
L1
distance of screw
[mm]
L3
length of foot
[mm]
L4
distance of foot hole
[mm]
H
height of rotation point 2
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height of rotation point 1
[mm]
H4
height
[mm]
AMIN
borehole distance of foot min.
[mm]
AMAX
borehole distance of foot max.
[mm]
M
thread
[mm]
D1
borehole diameter of foot
[mm]
D2
diameter of borehole
[mm]
J
borehole distance
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
S
width
[mm]
S2
width
[mm]
F
Clamping force
[kN]
REF
matching plastic handles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05040-081
05040-081
7
75
39
9.0
26.5
45.5
14
52.5
12
19
21
M 8
7.0
8.5
6.5
103
133
6
23
2.2
05200-115
0.2903
Yes
82057000
4059495051697
31.12.2099
98% Warenverfügbarkeit. N...
05040-101
05040-101
8
92
43
7.5
33.0
52.0
18
61.0
16
26
28
M 10
8.5
10.5
9.0
125
172
7
26
3.4
05200-120
0.5108
Yes
82057000
4059495051710
31.12.2099
98% Warenverfügbarkeit. N...
05040-121
05040-121
10
122
50
9.0
41.0
61.0
22
72.0
19
32
32
M 12
9.0
12.5
11.5
159
215
8
30
4.5
05200-135
0.8163
Yes
82057000
4059495051734
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청