Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04629-10 - Power clamp 3 stage
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04629-10_asmtab.prj},{NB=04629-10-120170168},{AMIN=68},{AMAX=172},{B=85},{B1=25},{NUTB=22},{N=22},{H=140},{H2=207},{H3=52},{H4=34},{H5=34},{L=170},{L1=29.0},{SW=12},{SPANNKRAFT=49},{ANZDMM1=220},{ANZDMM2=200},{GEW=11.1000},{ZTN=82057000},{EAN=4059495642673},{TYP=4},{TYP1=4.0},{TYP2=0.00},{XA=0.00},{NDM=20},{NDM1=24},{BEST=04629-10-1201701},{AUSF=lang},{FORM=A},{FORMT=mit Spannarm},{H1=16-169},{D=M20},{D1=M24},{BS=Infotext},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH},{PPATH=04629-10_schb.prj},{EOL=31.12.2099},{S=68}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
H1
Hohe
[mm]
AMIN
min
[mm]
AMAX
max
[mm]
B
width
[mm]
B1
slot width
[mm]
NUTB
slot width
[mm]
N
slot width
[mm]
D
threaded hole
[mm]
D1
threaded hole
[mm]
H
Length
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
sw
[mm]
SPANNKRAFT
Spannkraft kN
[kN]
ANZDMM1
Anziehdrehmoment M1
[Nm]
ANZDMM2
Anziehdrehmoment M2
[Nm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04629-10-212065130
04629-10-2120651
kurz
A
mit Spannarm
9-74
30
58
52
13
14
14
M12
M12
67
98
25
16
16
65
14.5
6
22
55
40
1.1200
82057000
4059495642642
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-112130137
04629-10-1121301
lang
A
mit Spannarm
13-129
37
106
68
18
14
14
M12
M16
101
146
34
27
27
130
22.5
8
30
100
70
4.6000
82057000
4059495642659
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-116150148
04629-10-1161501
lang
A
mit Spannarm
16-147
48
144
75
20
18
18
M16
M20
116
175
43
29
29
150
25.0
10
43
200
150
6.9900
82057000
4059495642666
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-120170168
04629-10-1201701
lang
A
mit Spannarm
16-169
68
172
85
25
22
22
M20
M24
140
207
52
34
34
170
29.0
12
49
220
200
11.1000
82057000
4059495642673
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-21206500
04629-10-2120650
kurz
B
ohne Spannarm
9-74
0
0
52
0
14
14
M12
0
67
0
25
16
16
65
14.5
0
22
0
40
0.7950
82057000
4059495642680
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-11213000
04629-10-1121300
lang
B
ohne Spannarm
13-129
0
0
68
0
14
14
M12
0
101
0
34
27
27
130
22.5
0
30
0
70
3.4400
82057000
4059495642697
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-11615000
04629-10-1161500
lang
B
ohne Spannarm
16-147
0
0
75
0
18
18
M16
0
116
0
43
29
29
150
25.0
0
43
0
150
5.2500
82057000
4059495642703
31.12.2099
98% Warenverfügbarkeit. N...
04629-10-12017000
04629-10-1201700
lang
B
ohne Spannarm
16-169
0
0
85
0
22
22
M20
0
140
0
52
34
34
170
29.0
0
49
0
200
7.9400
82057000
4059495642710
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청