Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04371 - Hook clamps with collar
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Hook clamps, power clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannhaken_spannhakenaufnahme/04371_5_asmtab.prj},{NB=04371-70856},{BEST=04371-708},{C=M6},{D=M8},{D1=20},{H=56},{H1=60},{H2=53},{H3=10},{L=11},{L1=9},{L2=8},{P=20},{R=9},{SW=17},{SPANNKRAFT=8.77},{GEW=0.1480},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495732176},{FILTER=NORELEM,KIPP,KIPP_USA,},{HX=56.000},{GR=1.000},{TYP=2.000},{TYP1=6.000},{XA=6},{XB=50},{R1=20},{T=17.000},{HDUPE1=56.000},{XO=MIN},{PPATH=04371_5_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
C
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
width
[mm]
L1
height
[mm]
L2
height
[mm]
P
distance
[mm]
R
Radius
[mm]
SW
width across flats
[mm]
SPANNKRAFT
Clamping force F
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04371-706
04371-706
M6
M6
20
60
53
10
11
9
8
20
9
17
4.82
0.1458
Yes
84662080
4059495732169
31.12.2099
98% Warenverfügbarkeit. N...
04371-708
04371-708
M6
M8
20
60
53
10
11
9
8
20
9
17
8.77
0.1480
Yes
84662080
4059495732176
31.12.2099
98% Warenverfügbarkeit. N...
04371-710
04371-710
M8
M10
25
79
67
12
15
13
10
25
12
19
13.90
0.2959
Yes
84662080
4059495732183
31.12.2099
98% Warenverfügbarkeit. N...
04371-712
04371-712
M10
M12
32
96
82
16
17
18
12
30
14
27
20.20
0.6126
Yes
84662080
4059495732190
31.12.2099
98% Warenverfügbarkeit. N...
04371-716
04371-716
M12
M16
40
118
102
20
20
22
12
30
18
32
37.80
1.2000
Yes
84662080
4059495732206
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청