Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04441 - Chock clamps
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Fixture clamps, fixture clamp screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannexzenter_spannexzenterschrauben/04441.prj},{NB=04441-210},{B=9.50},{B1=3.8},{H=6.0},{H1=3.6},{L=9.5},{KLEMM=9.5},{F=2.8},{WEGK=0.15},{ANZM=1.80},{GEW=0.0025},{EAN=4059495049328},{NDM=2.500},{ST=0.45},{LLL=8.000},{DK=4.500},{LALA=2.500},{SW=2.000},{XA=6.000},{XB=5.000},{XC=0.800},{XD=2.800},{XE=3.700},{XF=1.000},{XG=0.900},{XH=4.400},{XI=4.700},{XJ=1.000},{XK=8.000},{XL=1.500},{XM=5.000},{XN=2.500},{XO=4.400},{XP=8.000},{XQ=3.000},{XR=1.000},{XS=0.500},{XT=5.500},{TYP=1.000},{XU=0.500},{BEST=04441-210},{FORM=B},{AUSF=mit stumpfer Kante},{MATERIAL=Stahl},{D=M 2,5 x 8},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
KLEMM
clamping width
[mm]
F
clamping force
[kN]
WEGK
clamp travel
[mm]
ANZM
tightening torque
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04441-110
04441-110
with knife edge
Steel
M 2,5 x 8
9.50
3.8
6.0
3.6
9.5
9.5
2.8
0.15
1.80
0.0026
Yes
84662080
4059495049298
31.12.2099
98% Warenverfügbarkeit. N...
04441-113
04441-113
with knife edge
Steel
M 4 x 12
12.70
5.1
8.0
4.8
13.0
12.7
6.6
0.40
5.60
0.0063
Yes
84662080
4059495049304
31.12.2099
98% Warenverfügbarkeit. N...
04441-119
04441-119
with knife edge
Steel
M 6 x 16
19.05
7.6
11.5
7.2
19.0
19.1
16.0
0.60
22.50
0.0200
Yes
84662080
4059495049311
31.12.2099
98% Warenverfügbarkeit. N...
04441-210
04441-210
with blunt edge
Steel
M 2,5 x 8
9.50
3.8
6.0
3.6
9.5
9.5
2.8
0.15
1.80
0.0025
Yes
84662080
4059495049328
31.12.2099
98% Warenverfügbarkeit. N...
04441-213
04441-213
with blunt edge
Steel
M 4 x 12
12.70
5.1
8.0
4.8
13.0
12.7
6.6
0.40
5.60
0.0062
Yes
84662080
4059495049335
31.12.2099
98% Warenverfügbarkeit. N...
04441-219
04441-219
with blunt edge
Steel
M 6 x 16
19.05
7.6
11.5
7.2
19.0
19.1
16.0
0.60
22.50
0.0204
Yes
84662080
4059495049342
31.12.2099
98% Warenverfügbarkeit. N...
04441-310
04441-310
with blunt edge
Brass
M 2,5 x 8
9.50
3.8
6.0
3.6
9.5
9.5
0.9
0.15
0.56
0.0028
Yes
84662080
4059495049359
31.12.2099
98% Warenverfügbarkeit. N...
04441-313
04441-313
with blunt edge
Brass
M 4 x 12
12.70
5.1
8.0
4.8
13.0
12.7
1.8
0.40
2.80
0.0064
Yes
84662080
4059495049366
31.12.2099
98% Warenverfügbarkeit. N...
04441-319
04441-319
with blunt edge
Brass
M 6 x 16
19.05
7.6
11.5
7.2
19.0
19.1
4.2
0.60
5.60
0.0218
Yes
84662080
4059495049373
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청