Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04433 - Spiral cam screws
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Fixture clamps, fixture clamp screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannexzenter_spannexzenterschrauben/04433.prj},{NB=04433-0612},{A=4.5},{A1=7.1},{A2=6.1},{D1=14.2},{H=5},{L=12},{SW=4.0},{S1=1.0},{X=5.4},{Z=6.4},{SPANNKRAFT=0.30},{GEW=0.0050},{EAN=4059495292083},{NDM=6.0},{XA=3.000},{XB=3.400},{XC=4.300},{XD=3.400},{XE=3.900},{XF=4.400},{XG=4.100},{XH=3.600},{XI=3.300},{XJ=2.700},{XK=5.400},{XL=4.100},{XM=6.600},{XN=6.200},{XO=7.000},{XP=6.700},{XQ=6.900},{XR=6.500},{XS=6.200},{XT=0.600},{BEST=04433-0612},{D=M6},{ANZM=4.5},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
D
thread
[mm]
D1
D1 max.
[mm]
H
height
[mm]
L
height
[mm]
SW
width across flats
[mm]
S1
Clamp travel
[mm]
X
ⁿ/ₐ
Z
ⁿ/ₐ
SPANNKRAFT
Clamping force
[kN]
ANZM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04433-0408
04433-0408
3.0
4.6
4.0
M4
9.2
3
8
2.5
0.6
3.5
4.2
0.09
1.5
0.0014
Yes
73181520
4059495292069
31.12.2099
98% Warenverfügbarkeit. N...
04433-0510
04433-0510
3.5
5.7
5.0
M5
11.4
4
10
3.0
0.7
4.2
5.2
0.10
2
0.0028
Yes
73181520
4059495292076
31.12.2099
98% Warenverfügbarkeit. N...
04433-0612
04433-0612
4.5
7.1
6.1
M6
14.2
5
12
4.0
1.0
5.4
6.4
0.30
4.5
0.0050
Yes
73181520
4059495292083
31.12.2099
98% Warenverfügbarkeit. N...
04433-0816
04433-0816
5.5
8.9
7.7
M8
18.0
6
16
5.0
1.2
6.6
8.0
2.70
20
0.0100
Yes
73181520
4059495292090
31.12.2099
98% Warenverfügbarkeit. N...
04433-1020
04433-1020
6.5
11.1
9.4
M10
22.2
7
20
6.0
1.7
8.3
9.8
4.00
30
0.0194
Yes
73181520
4059495292106
31.12.2099
98% Warenverfügbarkeit. N...
04433-1224
04433-1224
8.0
13.5
11.6
M12
27.0
9
24
8.0
1.9
10.1
12.0
5.40
44
0.0360
Yes
73181520
4059495292113
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청