Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04204 - Suppoet extensions for clamp strap assembly
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Stepped clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spanneisen/04204.prj},{NB=04204-129410},{B=42},{D=17},{D3=36},{H1=94},{H2=10},{H3=16},{L=54},{L1=35},{GEW=0.3791},{EAN=4059495384924},{NDM=5.00},{NDM1=12.00},{SW=3.00},{SW1=6.00},{XA=24.00},{XB=32.00},{XC=19.00},{XD=20.00},{XE=10.00},{XF=19.50},{XG=1.00},{XH=1.00},{XI=1.00},{XJ=80.00},{XK=3.00},{XL=11.70},{XM=5.50},{XN=0.50},{XO=20.50},{XP=20.00},{XQ=2.00},{XR=5.00},{XS=4.000},{XT=10.000},{BEST=04204-1294},{D1=M12},{D2=M5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH},{IMPERIAL=MM},{EOL=31.12.2099},{H=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
[mm]
D1
thread
[mm]
D2
thread
[mm]
D3
diameter
[kg]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04204-1039
04204-1039
30
13
M10
M5
30
39
8
10
44
30
0.1520
Yes
84662080
4059495384900
31.12.2099
98% Warenverfügbarkeit. N...
04204-1249
04204-1249
42
17
M12
M5
36
49
10
16
54
35
0.3490
Yes
84662080
4059495384917
31.12.2099
98% Warenverfügbarkeit. N...
04204-1294
04204-1294
42
17
M12
M5
36
94
10
16
54
35
0.3791
Yes
84662080
4059495384924
31.12.2099
98% Warenverfügbarkeit. N...
04204-1655
04204-1655
50
21
M16
M5
42
55
13
20
60
40
0.5711
Yes
84662080
4059495384931
31.12.2099
98% Warenverfügbarkeit. N...
04204-1690
04204-1690
50
21
M16
M5
42
90
13
20
60
40
0.6173
Yes
84662080
4059495384948
31.12.2099
98% Warenverfügbarkeit. N...
04204-2069
04204-2069
50
25
M20
M6
50
69
16
25
70
50
0.9299
Yes
84662080
4059495384955
31.12.2099
98% Warenverfügbarkeit. N...
04204-20109
04204-20109
50
25
M20
M6
50
109
16
25
70
50
1.0030
Yes
84662080
4059495384962
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청