Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04191 - Clamp straps double-sided, 90° swifelling
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Stepped clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spanneisen/04191.prj},{NB=04191-1640015},{D2=25},{D3=10},{B=25},{S=7},{H=61},{H1=5},{L=40},{L1=18},{SW1=10},{SW2=2.5},{ANZDM=10.4},{F=8.97},{GEW=0.1060},{EAN=4059495290133},{AX=15.000},{XA=4.000},{XB=21.000},{XC=5.000},{XD=6.000},{XE=1.000},{XF=14.000},{XG=2.000},{XH=11.000},{XI=11.000},{XJ=3.200},{XK=4.000},{XL=7.000},{XM=10.000},{XN=17.000},{XO=10.000},{XP=27.500},{XQ=54.000},{XR=18.000},{XS=40.000},{XT=1.500},{XU=31.000},{XV=26.000},{XW=2.900},{XX=7.000},{XY=12.000},{XZ=7.000},{NDM=16.000},{NDM1=6.000},{NDM2=5.000},{ST=1.000},{BEST=04191-1640},{D=M16x1},{D1=M6},{S1=4.5},{S2=2.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,},{XPOS='0','entspannt','1','gespannt'},{IMPERIAL=MM},{POS=0},{A=15}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Thread
[mm]
D1
Thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B
Clamping height max.
[mm]
S
height
[mm]
S1
ⁿ/ₐ
S2
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
width
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
ANZDM
Tightening torque max. Nm
[Nm]
F
F max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04191-1640
04191-1640
M16x1
M6
25
10
25
7
4.5
2.5
61
5
40
18
10
2.5
10.4
8.97
0.1060
Yes
84662080
4059495290133
31.12.2099
98% Warenverfügbarkeit. N...
04191-2460
04191-2460
M24x2
M8
36
14
35
9
6
4
87
7
60
28
13
3.0
25.3
16.50
0.3299
Yes
84662080
4059495290140
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청