Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04050 - Clamp straps tapped-heel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Stepped clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spanneisen/04050_1.prj},{NB=04050-10},{BEST=04050-10},{L=80},{L1=36},{L2=36},{L3=16},{L4=2.5},{B=25},{H=16},{D=11.0},{D1=M 10},{A=20},{F=13.90},{GEW=0.1988},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495043517},{FILTER=NORELEM,KIPP,KIPP_USA,},{NDM=10},{ST=1.50},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
total length
[mm]
L1
distance
[mm]
L2
borehole distance
[mm]
L3
Length
[mm]
L4
Length
[mm]
B
total width
[mm]
H
height
[mm]
D
slot width
[mm]
D1
nominal thread diameter
[mm]
A
borehole distance
[mm]
F
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04050-05
04050-05
40
18
18
8
1.2
12
8
5.5
M 6
10
3.42
0.0231
Yes
84662080
4059495043487
31.12.2099
98% Warenverfügbarkeit. N...
04050-06
04050-06
50
22
23
10
1.6
16
10
7.0
M 6
12
4.82
0.0495
Yes
84662080
4059495043494
31.12.2099
98% Warenverfügbarkeit. N...
04050-08
04050-08
63
28
29
12
2.0
20
12
9.0
M 8
16
8.77
0.0917
Yes
84662080
4059495043500
31.12.2099
98% Warenverfügbarkeit. N...
04050-10
04050-10
80
36
36
16
2.5
25
16
11.0
M 10
20
13.90
0.1988
Yes
84662080
4059495043517
31.12.2099
98% Warenverfügbarkeit. N...
04050-12
04050-12
100
45
45
20
3.0
32
20
14.0
M 12
25
20.20
0.3999
Yes
84662080
4059495043524
31.12.2099
98% Warenverfügbarkeit. N...
04050-14
04050-14
125
57
56
25
4.0
40
25
16.0
M 14
32
27.60
0.7968
Yes
84662080
4059495043531
31.12.2099
98% Warenverfügbarkeit. N...
04050-16
04050-16
160
72
72
32
5.0
50
30
18.0
M 16
40
37.80
1.5680
Yes
84662080
4059495043548
31.12.2099
98% Warenverfügbarkeit. N...
04050-20
04050-20
200
90
90
40
6.0
60
30
22.0
M 20
50
58.80
2.3470
Yes
84662080
4059495043555
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청