Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04624-10 - Side clamps, hydraulic single-acting with spring return
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04624-10_asmtab.prj},{NB=04624-10-16082404OFFEN},{DK=16},{L=68},{L1=13},{L2=2.0},{L4=32},{B=50},{B1=0},{B2=32},{H=32},{H1=31},{H2=31},{H3=4},{H4=8.5},{D=13.5},{S=8},{GEW=1.2000},{TYP=1.0},{CX1=-5.310},{ROT1=16.800},{XPOS1=3.400},{BEST=04624-10-16082404},{ANSCHLUSS=Gewinde- und O-Ring-Anschluss},{FORM=A},{L3=27},{D1=8.5},{G=G1/4},{SPANNKRAFT=1.7},{SPANNKRAFT1=8.5},{OIL=2},{BS=Infotext},{ROHS=Yes},{ZTN=84122100},{EAN=4059495773834},{FILTER=NORELEM},{IMPERIAL=MM},{PPATH=04624-10_schb.prj},{EOL=31.12.2099},{POS=OFFEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
DK
Piston Ø
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
ⁿ/ₐ
L3
Length
ⁿ/ₐ
L4
Length
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
G
thread
[mm]
S
stroke
ⁿ/ₐ
SPANNKRAFT
Clamping force
[KN]
SPANNKRAFT1
Clamping force
[KN]
OIL
Oil requirement /
[cm3]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04624-10-16082404
04624-10-16082404
Thread and O-ring connect...
A
16
68
13
2.0
27
32
50
0
32
32
31
31
4
8.5
13.5
8.5
G1/4
8
1.7
8.5
2
1.2000
Yes
84122100
4059495773834
31.12.2099
98% Warenverfügbarkeit. N...
04624-10-25102404
04624-10-25102404
Thread and O-ring connect...
A
25
90
14
2.5
38
42
60
0
40
40
35
39
4
9.0
15.0
9
G1/4
10
4
20
4.9
1.4000
Yes
84122100
4059495773841
31.12.2099
98% Warenverfügbarkeit. N...
04624-10-36102404
04624-10-36102404
Thread and O-ring connect...
A
40
96
16
2.0
38
46
80
14
56
50
39
49
4
11.0
18.0
11
G1/4
10
8
40
10.2
2.4000
Yes
84122100
4059495773858
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청