Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04461 - Side clamps with support
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04461_asmtab.prj},{NB=04461-118},{BEST=04461-118},{FORM=A},{NUTBREITE=18},{B=68},{B1=18.0},{D=M16},{D1=17.0},{D2=M16},{H=72},{H1=60},{H2=38},{H3=20},{L=86},{L1=41},{L2=126},{L3=63},{S1=7},{F=21000},{F2=20},{GEW=3.1900},{BS=Infotext},{ROHS=Yes},{ZTN=84669353},{EAN=4059495441856},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,},{TYP=1.0},{TYP1=1.0},{NDM=16.0},{NDM2=16.0},{IMPERIAL=MM},{PPATH=04461_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
[mm]
FORM
form
[mm]
NUTBREITE
width
[mm]
B
width
[mm]
B1
width
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
S1
height
[mm]
F
Clamping force
[N]
F2
Tightening
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
[mm]
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04461-110
04461-110
A
10
32
12.0
M08
8.0
M08
44
40
28
15
52
28
72
38
3
7000
3
0.5766
Yes
84669353
4059495441832
31.12.2099
98% Warenverfügbarkeit. N...
04461-114
04461-114
A
14
48
16.0
M12
13.0
M12
53
45
27
15
72
40
100
55
4
15000
9
1.3580
Yes
84669353
4059495441849
31.12.2099
98% Warenverfügbarkeit. N...
04461-118
04461-118
A
18
68
18.0
M16
17.0
M16
72
60
38
20
86
41
126
63
7
21000
20
3.1900
Yes
84669353
4059495441856
31.12.2099
98% Warenverfügbarkeit. N...
04461-210
04461-210
B
10
32
12.0
M08
8.0
M08
44
40
28
15
52
28
72
38
3
7000
3
0.5718
Yes
84669353
4059495441863
31.12.2099
98% Warenverfügbarkeit. N...
04461-214
04461-214
B
14
48
16.0
M12
13.0
M12
53
45
27
15
72
40
100
55
4
15000
9
1.3470
Yes
84669353
4059495441870
31.12.2099
98% Warenverfügbarkeit. N...
04461-218
04461-218
B
18
68
18.0
M16
17.0
M16
72
60
38
20
86
41
126
63
7
21000
20
3.1700
Yes
84669353
4059495441887
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청