Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04526 - Wedge clamps machinable
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Wedge clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/keilspanner/04526.prj},{NB=04526-12_(52)},{B=41},{C=22},{B1=30},{E=4.0},{F1=30},{DREHMOMENT=85},{GEW=0.2842},{EAN=4059495050881},{ZZ=2.000},{AN=0.000},{EN=0.000},{HN=0.000},{KN=0.000},{NDM=12},{ST=1.75},{A2=59.000},{A1=52.000},{L=40.000},{KD=18.000},{SW=10.000},{L1=36.000},{L2=18.760},{L3=28.000},{D3=8.000},{D4=5.000},{D5=4.500},{L4=32.000},{L5=4.000},{H1=11.000},{BEST=04526-12},{D=M 12 x 40},{G=für Gewindebohrung},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099},{A=52}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
C
height
[mm]
B1
width
[mm]
E
height
[mm]
D
Socket head screw to DIN 912
ⁿ/ₐ
G
version
[mm]
F1
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04526-08_(33)
04526-08
29
15
21
2.5
M 8 x 25
for threaded hole
15
25
0.0893
Yes
84662080
4059495050867
31.12.2099
98% Warenverfügbarkeit. N...
04526-0810_(33)
04526-0810
29
15
21
2.5
M 8 x 25
for T-slot 10
15
25
0.0991
Yes
84662080
4059495050874
31.12.2099
98% Warenverfügbarkeit. N...
04526-12_(52)
04526-12
41
22
30
4.0
M 12 x 40
for threaded hole
30
85
0.2842
Yes
84662080
4059495050881
31.12.2099
98% Warenverfügbarkeit. N...
04526-1214_(52)
04526-1214
41
22
30
4.0
M 12 x 30
for T-slot 14
30
85
0.3059
Yes
84662080
4059495050898
31.12.2099
98% Warenverfügbarkeit. N...
04526-16_(67)
04526-16
56
29
42
5.0
M 16 x 60
for threaded hole
50
210
0.6802
Yes
84662080
4059495050904
31.12.2099
98% Warenverfügbarkeit. N...
04526-1618_(67)
04526-1618
56
29
42
5.0
M 16 x 50
for T-slot 18
50
210
0.7250
Yes
84662080
4059495050911
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청