Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04451 - Wedge clamps with fixed jaw
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Wedge clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/keilspanner/04451_asmtab.prj},{NB=04451-0720512_GESCHLOSSEN},{B=72},{B1=44},{H=39.7},{H1=21.3},{H3=3.5},{LMIN=122.7},{LMAX=122.7},{F=30},{ANZM=85},{GEW=1.7000},{EAN=4059495771878},{NDM=6},{NDM1=12},{NDM2=12},{XA=36.52},{XB=32.55},{XC=32.00},{XD=11.20},{XE=1.00},{XF=MIN},{BEST=04451-0720512},{FORM=E},{FORMT=mit Pins},{B2=18},{H2=-},{H4=5},{H5=9},{H6=4.75},{D=M 6},{G=M12x50},{Z=M12x40},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{IMPERIAL=MM},{PPATH=04451_schb.prj},{EOL=31.12.2099},{L=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
D
threaded hole
[mm]
LMIN
Length
[mm]
LMAX
Length
[mm]
G
Socket Head Screw
ⁿ/ₐ
Z
Socket Head Screw
ⁿ/ₐ
F
horizontal clamping force
[kN]
ANZM
Tightening torque max. Nm
[max. Nm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04451-0500112_GESCHLOSSEN
04451-0500112
A
smooth
50
30
-
25.0
12.5
-
3.5
-
-
-
M 5
88.5
94.5
M12x30
M12x25
30
85
0.7500
Infotext
Yes
84662080
4059495712574
31.12.2099
98% Warenverfügbarkeit. N...
04451-0500212_GESCHLOSSEN
04451-0500212
B
serrated
50
30
-
25.0
12.5
-
3.5
-
-
-
M 5
88.5
94.5
M12x30
M12x25
30
85
0.7350
Infotext
Yes
84662080
4059495712581
31.12.2099
98% Warenverfügbarkeit. N...
04451-0500412_GESCHLOSSEN
04451-0500412
D
mit Bearbeitungszugabe
50
30
-
25.0
12.5
-
3.5
-
-
-
M 5
98.5
104.5
M12x30
M12x25
30
85
0.8400
Infotext
Yes
84662080
4059495712598
31.12.2099
98% Warenverfügbarkeit. N...
04451-0500512_GESCHLOSSEN
04451-0500512
E
mit Pins
50
30
18
25.0
12.5
-
3.5
5
9
4.75
M 5
98.0
104.0
M12x30
M12x25
30
85
0.8150
Infotext
Yes
84662080
4059495712604
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720112_GESCHLOSSEN
04451-0720112
A
smooth
72
44
-
39.7
21.3
-
3.5
-
-
-
M 6
113.3
120.7
M12x50
M12x40
30
85
1.7000
Infotext
Yes
84662080
4059495771847
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720212_GESCHLOSSEN
04451-0720212
B
serrated
72
44
-
39.7
21.3
-
3.5
-
-
-
M 6
113.3
120.7
M12x50
M12x40
30
85
1.7000
Infotext
Yes
84662080
4059495771854
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720412_GESCHLOSSEN
04451-0720412
D
mit Bearbeitungszugabe
72
44
-
39.7
21.3
-
3.5
-
-
-
M 6
122.3
130.7
M12x50
M12x40
30
85
1.7000
Infotext
Yes
84662080
4059495771861
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720512_GESCHLOSSEN
04451-0720512
E
mit Pins
72
44
18
39.7
21.3
-
3.5
5
9
4.75
M 6
122.7
122.7
M12x50
M12x40
30
85
1.7000
Infotext
Yes
84662080
4059495771878
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720116_GESCHLOSSEN
04451-0720116
A
smooth
72
44
-
39.7
21.3
-
3.5
-
-
-
M 6
113.3
120.7
M16x50
M16x40
50
150
1.7000
Infotext
Yes
84662080
4059495771809
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720216_GESCHLOSSEN
04451-0720216
B
serrated
72
44
-
39.7
21.3
-
3.5
-
-
-
M 6
113.3
120.7
M16x50
M16x40
50
150
1.7000
Infotext
Yes
84662080
4059495771816
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720416_GESCHLOSSEN
04451-0720416
D
mit Bearbeitungszugabe
72
44
-
39.7
21.3
-
3.5
-
-
-
M 6
122.3
130.7
M16x50
M16x40
50
150
1.7000
Infotext
Yes
84662080
4059495771823
31.12.2099
98% Warenverfügbarkeit. N...
04451-0720516_GESCHLOSSEN
04451-0720516
E
mit Pins
72
44
18
39.7
21.3
-
3.5
5
9
4.75
M 6
122.7
122.7
M16x50
M16x40
50
150
1.7000
Infotext
Yes
84662080
4059495771830
31.12.2099
98% Warenverfügbarkeit. N...
04451-1000116_GESCHLOSSEN
04451-1000116
A
smooth
100
64
-
42.6
21.6
-
5.0
-
-
-
M 6
121.5
131.5
M16x50
M16x40
50
150
2.6000
Infotext
Yes
84662080
4059495772004
31.12.2099
98% Warenverfügbarkeit. N...
04451-1000216_GESCHLOSSEN
04451-1000216
B
serrated
100
64
-
42.6
21.6
-
5.0
-
-
-
M 6
121.5
131.5
M16x50
M16x40
50
150
2.6000
Infotext
Yes
84662080
4059495772011
31.12.2099
98% Warenverfügbarkeit. N...
04451-1000416_GESCHLOSSEN
04451-1000416
D
mit Bearbeitungszugabe
100
64
-
42.6
21.6
-
5.0
-
-
-
M 6
131.3
141.2
M16x50
M16x40
50
150
2.6000
Infotext
Yes
84662080
4059495772028
31.12.2099
98% Warenverfügbarkeit. N...
04451-1000516_GESCHLOSSEN
04451-1000516
E
mit Pins
100
64
40
42.6
21.6
-
5.0
5
9
4.75
M 6
130.7
140.6
M16x50
M16x40
50
150
2.6000
Infotext
Yes
84662080
4059495772035
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청