Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04250 - Hinge pins steel or stainless steel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterspanner/04250.prj},{NB=04250-18},{BEST=04250-18},{MATERIAL=Stahl},{D1=18},{L=58},{L1=51},{M1=1.3},{N=2.2},{D2=17.0},{D3=26.8},{GEW=0.1186},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495047201},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{SPR=8.000},{FASE45=1.800},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
D1
pin diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
M1
width
[mm]
D3
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04250-05
04250-05
Steel
5
18
13
0.7
10.7
0.0049
Yes
73182900
4059495047072
31.12.2099
98% Warenverfügbarkeit. N...
04250-06
04250-06
Steel
6
22
17
0.8
12.2
0.0061
Yes
73182900
4059495047089
31.12.2099
98% Warenverfügbarkeit. N...
04250-08
04250-08
Steel
8
30
25
0.9
15.2
0.0140
Yes
73182900
4059495047096
31.12.2099
98% Warenverfügbarkeit. N...
04250-081
04250-081
Steel
8
20
16
0.9
15.2
0.0101
Yes
73182900
4059495047102
31.12.2099
98% Warenverfügbarkeit. N...
04250-082
04250-082
Steel
8
27
21
0.9
15.2
0.0129
Yes
73182900
4059495047119
31.12.2099
98% Warenverfügbarkeit. N...
04250-10
04250-10
Steel
10
37
32
1.1
17.6
0.0253
Yes
73182900
4059495047126
31.12.2099
98% Warenverfügbarkeit. N...
04250-101
04250-101
Steel
10
25
20
1.1
17.6
0.0180
Yes
73182900
4059495047133
31.12.2099
98% Warenverfügbarkeit. N...
04250-102
04250-102
Steel
10
35
29
1.1
17.6
0.0241
Yes
73182900
4059495047140
31.12.2099
98% Warenverfügbarkeit. N...
04250-12
04250-12
Steel
12
46
40
1.1
19.6
0.0431
Yes
73182900
4059495047157
31.12.2099
98% Warenverfügbarkeit. N...
04250-121
04250-121
Steel
12
31
25
1.1
19.6
0.0300
Yes
73182900
4059495047164
31.12.2099
98% Warenverfügbarkeit. N...
04250-122
04250-122
Steel
12
37
31
1.1
19.6
0.0352
Yes
73182900
4059495047171
31.12.2099
98% Warenverfügbarkeit. N...
04250-14
04250-14
Steel
14
44
37
1.1
22.0
0.0558
Yes
73182900
4059495047188
31.12.2099
98% Warenverfügbarkeit. N...
04250-16
04250-16
Steel
16
48
41
1.1
24.4
0.0734
Yes
73182900
4059495047195
31.12.2099
98% Warenverfügbarkeit. N...
04250-18
04250-18
Steel
18
58
51
1.3
26.8
0.1186
Yes
73182900
4059495047201
31.12.2099
98% Warenverfügbarkeit. N...
04250-105
04250-105
Stainless steel
5
18
13
0.7
10.7
0.0049
Yes
73182900
4059495725314
31.12.2099
98% Warenverfügbarkeit. N...
04250-106
04250-106
Stainless steel
6
22
17
0.8
12.2
0.0061
Yes
73182900
4059495725321
31.12.2099
98% Warenverfügbarkeit. N...
04250-108
04250-108
Stainless steel
8
20
16
0.9
15.2
0.0140
Yes
73182900
4059495725338
31.12.2099
98% Warenverfügbarkeit. N...
04250-1081
04250-1081
Stainless steel
8
27
21
0.9
15.2
0.0105
Yes
73182900
4059495725345
31.12.2099
98% Warenverfügbarkeit. N...
04250-1082
04250-1082
Stainless steel
8
30
25
0.9
15.2
0.0119
Yes
73182900
4059495725352
31.12.2099
98% Warenverfügbarkeit. N...
04250-110
04250-110
Stainless steel
10
25
20
1.1
17.6
0.0253
Yes
73182900
4059495725369
31.12.2099
98% Warenverfügbarkeit. N...
04250-1101
04250-1101
Stainless steel
10
35
29
1.1
17.6
0.0180
Yes
73182900
4059495725376
31.12.2099
98% Warenverfügbarkeit. N...
04250-1102
04250-1102
Stainless steel
10
37
32
1.1
17.6
0.0241
Yes
73182900
4059495725383
31.12.2099
98% Warenverfügbarkeit. N...
04250-112
04250-112
Stainless steel
12
31
25
1.1
19.6
0.0431
Yes
73182900
4059495725390
31.12.2099
98% Warenverfügbarkeit. N...
04250-1121
04250-1121
Stainless steel
12
37
31
1.1
19.6
0.0300
Yes
73182900
4059495725406
31.12.2099
98% Warenverfügbarkeit. N...
04250-1122
04250-1122
Stainless steel
12
46
40
1.1
19.6
0.0352
Yes
73182900
4059495725413
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청