Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04232 - Cam levers internal and external thread, steel
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterhebel/04232_3_asmtab.prj},{NB=04232-1502206X30},{BEST=04232-1502206X30},{AUSF=Außengewinde},{GR=1},{D=M 6},{D1=18.1},{D2=9},{B=21.5},{B1=15},{H=14.5},{H1=22.0},{A=70.4},{A1=79.2},{L=30},{F=4},{HANDKRAFT=120},{S=1.2},{GEW=0.0810},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495290317},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{TYP2=1.000},{NDM=6.000},{NDM1=0.000},{TYP=9},{XA=30.000},{PPATH=04232_3_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Länge ±1
[mm]
A1
Length
[mm]
L
Length
ⁿ/ₐ
F
Spannkraft ca.
[kN]
HANDKRAFT
Hand force
[N]
S
Stroke
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04232-1502205
04232-1502205
Internal thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
-
4
120
1.2
0.0698
Yes
73181600
4059495290249
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502206
04232-1502206
Internal thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
-
4
120
1.2
0.0699
Yes
73181600
4059495290294
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502208
04232-2502208
Internal thread
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
-
8
350
1.5
0.2333
Yes
73181600
4059495290348
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502205X20
04232-1502205X20
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
20
4
120
1.2
0.0758
Yes
73181520
4059495290256
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502205X30
04232-1502205X30
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
30
4
120
1.2
0.0775
Yes
73181520
4059495290263
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502205X40
04232-1502205X40
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
40
4
120
1.2
0.0772
Yes
73181520
4059495290270
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502205X50
04232-1502205X50
External thread
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
50
4
120
1.2
0.0783
Yes
73181520
4059495290287
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502206X20
04232-1502206X20
External thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
20
4
120
1.2
0.0774
Yes
73181520
4059495290300
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502206X30
04232-1502206X30
External thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
30
4
120
1.2
0.0810
Yes
73181520
4059495290317
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502206X40
04232-1502206X40
External thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
40
4
120
1.2
0.0812
Yes
73181520
4059495290324
31.12.2099
98% Warenverfügbarkeit. N...
04232-1502206X50
04232-1502206X50
External thread
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
50
4
120
1.2
0.0843
Yes
73181520
4059495290331
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502208X25
04232-2502208X25
External thread
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
25
8
350
1.5
0.2502
Yes
73181520
4059495290355
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502208X30
04232-2502208X30
External thread
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
30
8
350
1.5
0.2524
Yes
73181520
4059495290362
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502208X40
04232-2502208X40
External thread
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
40
8
350
1.5
0.2522
Yes
73181520
4059495290379
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502208X50
04232-2502208X50
External thread
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
50
8
350
1.5
0.2559
Yes
73181520
4059495290386
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502210X25
04232-2502210X25
External thread
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
25
8
350
1.5
0.2565
Yes
73181520
4059495290393
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502210X30
04232-2502210X30
External thread
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
30
8
350
1.5
0.2587
Yes
73181520
4059495290409
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502210X40
04232-2502210X40
External thread
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
40
8
350
1.5
0.2596
Yes
73181520
4059495290416
31.12.2099
98% Warenverfügbarkeit. N...
04232-2502210X50
04232-2502210X50
External thread
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
50
8
350
1.5
0.2658
Yes
73181520
4059495290423
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청