Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-21 - Cam action indexing plunger stainless steel, with stop
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099_21.prj},{NB=03099-21-10512201_(POS.)},{D=12.0},{D2=20.0},{L=70.0},{L1=50.0},{L3=30.0},{B=18.0},{B1=6.0},{H=12.0},{SW1=20.0},{SW2=30.0},{FX30=3.0},{F1=20.0},{F2=60.0},{GEW=0.1809},{EAN=4059495416410},{TYP=1.0},{TYP1=2.0},{NDM=20.0},{XA=58.0},{XB=18.0},{XC=1.0},{XD=7.5},{XE=33.5},{XF=10.0},{XG=17.5},{XH=9.0},{XI=12.0},{XJ=10.0},{XK=57.5},{XL=41.0},{XM=28.0},{XN=12.0},{XO=18.0},{XP=23.2},{XR=15.1},{XS=17.0},{XT=15.0},{XU=2.0},{XV=3.0},{XW=10.2},{XX=4.0},{GS=1.5},{BEST=03099-21-10512201},{FORM=B},{AUSF=links},{D1=M20X1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
[mm]
FORM
form
[mm]
AUSF
version
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
B
width
[N]
B1
width
[N]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
FX30
chamfer
[mm]
F1
Spring force initial pressure F1 approx. N
[mm]
F2
Spring force final pressure F2 approx. N
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-21-1040410
03099-21-1040410
A
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.0
8.0
14.0
0.0185
Yes
73181900
4059495416182
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040510
03099-21-1040510
A
left
5.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.3
8.0
14.0
0.0189
Yes
73181900
4059495416199
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040610
03099-21-1040610
A
left
6.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.8
8.0
14.0
0.0193
Yes
73181900
4059495416205
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040512
03099-21-1040512
A
left
5.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
1.3
8.0
15.0
0.0318
Yes
73181900
4059495416212
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040612
03099-21-1040612
A
left
6.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
1.8
8.0
15.0
0.0322
Yes
73181900
4059495416229
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040812
03099-21-1040812
A
left
8.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
0.0
2.3
8.0
15.0
0.0333
Yes
73181900
4059495416236
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040616
03099-21-1040616
A
left
6.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
1.8
15.0
35.0
0.0746
Yes
73181900
4059495416243
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1040816
03099-21-1040816
A
left
8.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
2.3
15.0
35.0
0.0760
Yes
73181900
4059495416250
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1041016
03099-21-1041016
A
left
10.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
0.0
2.8
15.0
35.0
0.0783
Yes
73181900
4059495416267
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-10408201
03099-21-10408201
A
left
8.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
2.3
20.0
60.0
0.1439
Yes
73181900
4059495416274
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-10410201
03099-21-10410201
A
left
10.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
2.8
20.0
60.0
0.1461
Yes
73181900
4059495416281
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-10412201
03099-21-10412201
A
left
12.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
0.0
3.0
20.0
60.0
0.1488
Yes
73181900
4059495416298
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050410
03099-21-1050410
B
left
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.0
8.0
14.0
0.0284
Yes
73181900
4059495416304
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050510
03099-21-1050510
B
left
5.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.3
8.0
14.0
0.0284
Yes
73181900
4059495416311
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050610
03099-21-1050610
B
left
6.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
17.0
1.8
8.0
14.0
0.0256
Yes
73181900
4059495416328
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050512
03099-21-1050512
B
left
5.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
1.3
8.0
15.0
0.0404
Yes
73181900
4059495416335
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050612
03099-21-1050612
B
left
6.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
1.8
8.0
15.0
0.0460
Yes
73181900
4059495416342
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050812
03099-21-1050812
B
left
8.0
M12
12.0
47.8
30.0
19.0
10.8
3.6
8.0
12.0
19.0
2.3
8.0
15.0
0.0424
Yes
73181900
4059495416359
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050616
03099-21-1050616
B
left
6.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
1.8
15.0
35.0
0.1042
Yes
73181900
4059495416366
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1050816
03099-21-1050816
B
left
8.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
2.3
15.0
35.0
0.1042
Yes
73181900
4059495416373
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-1051016
03099-21-1051016
B
left
10.0
M16
16.0
60.4
40.0
26.0
14.4
4.8
10.0
16.0
24.0
2.8
15.0
35.0
0.0966
Yes
73181900
4059495416380
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-10508201
03099-21-10508201
B
left
8.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
2.3
20.0
60.0
0.1946
Yes
73181900
4059495416397
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-10510201
03099-21-10510201
B
left
10.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
2.8
20.0
60.0
0.1946
Yes
73181900
4059495416403
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-10512201
03099-21-10512201
B
left
12.0
M20X1,5
20.0
70.0
50.0
30.0
18.0
6.0
12.0
20.0
30.0
3.0
20.0
60.0
0.1809
Yes
73181900
4059495416410
98% Warenverfügbarkeit. N...
31.12.2099
03099-21-2040410
03099-21-2040410
A
right
4.0
M10
10.0
38.0
25.0
15.0
9.0
3.0
6.0
10.0
0.0
1.0
8.0
14.0
0.0190
Yes
73181900
4059495416427
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청