Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-35 - Cam-action indexing plungers, steel with internal guide
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099-35_asmtab.prj},{NB=03099-35-0710201161},{B=21.5},{B1=9.5},{D=10},{D2=24.8},{F=2.8},{H=12},{L=82.3},{L1=51.0},{L3=30},{F2=60},{SW1=22},{SW2=30},{GEW=0.2580},{TYP1=1},{NDM=20},{ST=1.50},{TYP=1},{TYP4=40},{TYP3=1},{XA=80.500},{BEST=03099-35-071020116},{MATERIAL=Stahl},{FORM=D},{FARBE=rapsgelb RAL 1021},{FARBE1=rapsgelb RAL 1021},{AUSF=mit Riegelkappe, mit Kontermutter},{D1=M20X1,5},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495702766},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte Position','2','gespannte Position'},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
height
[mm]
B1
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
SW1
[mm]
SW2
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-35-0405101
03099-35-0405101
Steel
A
-
without grip cap or lockn...
9.0
3.0
5
M10X1
16.0
1.3
6
45.8
25.0
15
8
14
13
0
0.0415
Yes
73181900
4059495702377
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0406121
03099-35-0406121
Steel
A
-
without grip cap or lockn...
10.2
3.6
6
M12X1,5
17.4
1.8
8
55.4
30.0
19
8
15
14
0
0.0614
Yes
73181900
4059495702384
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0408161
03099-35-0408161
Steel
A
-
without grip cap or lockn...
14.4
4.8
8
M16X1,5
21.6
2.3
10
71.0
40.0
26
15
35
19
0
0.1350
Yes
73181900
4059495702391
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0410201
03099-35-0410201
Steel
A
-
without grip cap or lockn...
17.0
6.0
10
M20X1,5
24.8
2.8
12
80.5
50.0
30
20
60
22
0
0.2230
Yes
73181900
4059495702407
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0505101
03099-35-0505101
Steel
B
-
without grip cap, with lo...
9.0
3.0
5
M10X1
16.0
1.3
3
45.8
25.0
15
8
14
13
17
0.0480
Yes
73181900
4059495702414
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0506121
03099-35-0506121
Steel
B
-
without grip cap, with lo...
10.2
3.6
6
M12X1,5
17.4
1.8
8
55.4
30.0
19
8
15
14
19
0.0700
Yes
73181900
4059495702421
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0508161
03099-35-0508161
Steel
B
-
without grip cap, with lo...
14.4
4.8
8
M16X1,5
21.6
2.3
10
71.0
40.0
26
15
35
19
24
0.1520
Yes
73181900
4059495702438
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0510201
03099-35-0510201
Steel
B
-
without grip cap, with lo...
17.0
6.0
10
M20X1,5
24.8
2.8
12
80.5
50.0
30
20
60
22
30
0.2560
Yes
73181900
4059495702445
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0605101
03099-35-0605101
Steel
C
anthracite grey RAL 7021
mit Riegelkappe, ohne Kon...
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.4100
Yes
73181900
4059495702537
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0606121
03099-35-0606121
Steel
C
anthracite grey RAL 7021
mit Riegelkappe, ohne Kon...
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
0
0.6100
Yes
73181900
4059495702544
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0608161
03099-35-0608161
Steel
C
anthracite grey RAL 7021
mit Riegelkappe, ohne Kon...
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
0
0.1360
Yes
73181900
4059495702551
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0610201
03099-35-0610201
Steel
C
anthracite grey RAL 7021
mit Riegelkappe, ohne Kon...
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
0
0.2250
Yes
73181900
4059495702568
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0705101
03099-35-0705101
Steel
D
anthracite grey RAL 7021
mit Riegelkappe, mit Kont...
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
17
0.0480
Yes
73181900
4059495702575
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0706121
03099-35-0706121
Steel
D
anthracite grey RAL 7021
mit Riegelkappe, mit Kont...
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
19
0.0700
Yes
73181900
4059495702582
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0708161
03099-35-0708161
Steel
D
anthracite grey RAL 7021
mit Riegelkappe, mit Kont...
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
24
0.1540
Yes
73181900
4059495702599
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-0710201
03099-35-0710201
Steel
D
anthracite grey RAL 7021
mit Riegelkappe, mit Kont...
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
30
0.2580
Yes
73181900
4059495702605
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-06051012
03099-35-06051012
Steel
C
orange RAL 2004
mit Riegelkappe, ohne Kon...
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.0410
Yes
73181900
4059495702612
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-06061212
03099-35-06061212
Steel
C
orange RAL 2004
mit Riegelkappe, ohne Kon...
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
0
0.0610
Yes
73181900
4059495702629
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-06081612
03099-35-06081612
Steel
C
orange RAL 2004
mit Riegelkappe, ohne Kon...
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
0
0.1360
Yes
73181900
4059495702636
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-06102012
03099-35-06102012
Steel
C
orange RAL 2004
mit Riegelkappe, ohne Kon...
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
0
0.2250
Yes
73181900
4059495702643
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-07051012
03099-35-07051012
Steel
D
orange RAL 2004
mit Riegelkappe, mit Kont...
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
17
0.0480
Yes
73181900
4059495702650
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-07061212
03099-35-07061212
Steel
D
orange RAL 2004
mit Riegelkappe, mit Kont...
13.0
5.8
6
M12X1,5
17.4
1.8
8
56.5
42.0
19
8
15
14
19
0.0700
Yes
73181900
4059495702667
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-07081612
03099-35-07081612
Steel
D
orange RAL 2004
mit Riegelkappe, mit Kont...
17.7
8.1
8
M16X1,5
21.6
2.3
10
72.6
51.6
26
15
35
19
24
0.1540
Yes
73181900
4059495702674
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-07102012
03099-35-07102012
Steel
D
orange RAL 2004
mit Riegelkappe, mit Kont...
21.5
9.5
10
M20X1,5
24.8
2.8
12
82.3
51.0
30
20
60
22
30
0.2580
Yes
73181900
4059495702681
98% Warenverfügbarkeit. N...
31.12.2099
03099-35-060510116
03099-35-060510116
Steel
C
bright yellow RAL 1021
mit Riegelkappe, ohne Kon...
10.9
4.9
5
M10X1
16.0
1.3
6
46.7
31.5
15
8
14
13
0
0.0420
Yes
73181900
4059495702698
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청