Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-11 - Cam-action indexing plungers stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Cam action indexing plungers, barrel slide bolts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/sperrriegel_verschlussriegel/03099-11_1_asmtab.prj},{NB=03099-11-10612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{F=3.0},{H=12},{L=72.8},{L1=51.6},{L3=35},{F2=60},{GEW=0.1730},{EAN=4059495681047},{NDM=20},{ST=1.500},{TYP2=0},{TYP=24},{TYP3=1},{TYP4=192},{TYP5=1.0},{NDM1=0.0000},{BEST=03099-11-1061220187},{MATERIAL=Edelstahl},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20x1,5},{SW=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-11_1_schb.prj},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
Width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-11-1040410
03099-11-1040410
stainless steel
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
1.0
6
38.5
25.0
20
-
8
14
0.0170
Yes
73181900
4059495679136
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10404101
03099-11-10404101
stainless steel
A
-
without grip cap or lockn...
4
M10x1
10
9.0
3.0
1.0
6
38.5
25.0
20
-
8
14
0.0170
Yes
73181900
4059495679143
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040510
03099-11-1040510
stainless steel
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
1.3
6
38.5
25.0
20
-
8
14
0.0170
Yes
73181900
4059495679150
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10405101
03099-11-10405101
stainless steel
A
-
without grip cap or lockn...
5
M10x1
10
9.0
3.0
1.3
6
38.5
25.0
20
-
8
14
0.0170
Yes
73181900
4059495679167
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040610
03099-11-1040610
stainless steel
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
1.8
6
38.5
25.0
20
-
8
14
0.0290
Yes
73181900
4059495679198
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10406101
03099-11-10406101
stainless steel
A
-
without grip cap or lockn...
6
M10x1
10
9.0
3.0
1.8
6
38.5
25.0
20
-
8
14
0.0290
Yes
73181900
4059495679204
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040512
03099-11-1040512
stainless steel
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
1.3
8
47.4
30.0
25
-
8
15
0.0180
Yes
73181900
4059495679174
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10405121
03099-11-10405121
stainless steel
A
-
without grip cap or lockn...
5
M12x1,5
12
10.8
3.6
1.3
8
47.4
30.0
25
-
8
15
0.0180
Yes
73181900
4059495679181
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040612
03099-11-1040612
stainless steel
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
1.8
8
47.4
30.0
25
-
8
15
0.0290
Yes
73181900
4059495679211
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10406121
03099-11-10406121
stainless steel
A
-
without grip cap or lockn...
6
M12x1,5
12
10.8
3.6
1.8
8
47.4
30.0
25
-
8
15
0.0290
Yes
73181900
4059495679228
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040812
03099-11-1040812
stainless steel
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
2.3
8
47.4
30.0
25
-
8
15
0.0700
Yes
73181900
4059495679259
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10408121
03099-11-10408121
stainless steel
A
-
without grip cap or lockn...
8
M12x1,5
12
10.8
3.6
2.3
8
47.4
30.0
25
-
8
15
0.0700
Yes
73181900
4059495679266
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040616
03099-11-1040616
stainless steel
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
1.8
10
61.2
40.0
32
-
15
35
0.0680
Yes
73181900
4059495679235
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10406161
03099-11-10406161
stainless steel
A
-
without grip cap or lockn...
6
M16x1,5
16
14.4
4.8
1.8
10
61.2
40.0
32
-
15
35
0.0680
Yes
73181900
4059495679242
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040816
03099-11-1040816
stainless steel
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
2.3
10
61.2
40.0
32
-
15
35
0.0730
Yes
73181900
4059495679273
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10408161
03099-11-10408161
stainless steel
A
-
without grip cap or lockn...
8
M16x1,5
16
14.4
4.8
2.3
10
61.2
40.0
32
-
15
35
0.0730
Yes
73181900
4059495679280
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1041016
03099-11-1041016
stainless steel
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
2.8
10
61.2
40.0
32
-
15
35
0.0730
Yes
73181900
4059495679310
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10410161
03099-11-10410161
stainless steel
A
-
without grip cap or lockn...
10
M16x1,5
16
14.4
4.8
2.8
10
61.2
40.0
32
-
15
35
0.0730
Yes
73181900
4059495679327
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1040820
03099-11-1040820
stainless steel
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
2.3
12
71.0
50.0
35
-
20
60
0.1320
Yes
73181900
4059495679297
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10408201
03099-11-10408201
stainless steel
A
-
without grip cap or lockn...
8
M20x1,5
20
18.0
6.0
2.3
12
71.0
50.0
35
-
20
60
0.1320
Yes
73181900
4059495679303
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1041020
03099-11-1041020
stainless steel
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
2.8
12
71.0
50.0
35
-
20
60
0.1350
Yes
73181900
4059495679334
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10410201
03099-11-10410201
stainless steel
A
-
without grip cap or lockn...
10
M20x1,5
20
18.0
6.0
2.8
12
71.0
50.0
35
-
20
60
0.1350
Yes
73181900
4059495679341
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1041220
03099-11-1041220
stainless steel
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
3.0
12
71.0
50.0
35
-
20
60
0.1370
Yes
73181900
4059495679358
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-10412201
03099-11-10412201
stainless steel
A
-
without grip cap or lockn...
12
M20x1,5
20
18.0
6.0
3.0
12
71.0
50.0
35
-
20
60
0.1370
Yes
73181900
4059495679365
98% Warenverfügbarkeit. N...
31.12.2099
03099-11-1050410
03099-11-1050410
stainless steel
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
1.0
6
38.5
25.0
20
17
8
14
0.0230
Yes
73181900
4059495679372
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청