Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03194 - Ball lock pins stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03194.prj},{NB=03194-3110025_(0_25)},{D=33},{D2=12.00},{D3=19},{L1=9.0},{L2=34.6},{FESTIGKEIT=60},{GEW=0.1107},{EAN=4059495034355},{TAB=1},{TAB1=1.000},{XA=27},{XB=9.8},{XC=5.0},{XD=1.5},{XE=4.04},{XF=30},{XI=4.0},{XJ=10},{XL=31},{XM=23.0},{XN=2.3},{XO=0.3},{XP=53.0},{XQ=0.7},{XR=2.5},{XS=10},{XT=5.0},{XU=0},{XV=4.0},{XW=3},{XX=12.0},{XY=0.5},{XB1=10.0000},{XC1=25.000},{BEST=03194-3110025},{MATERIAL=Edelstahl},{D1=10},{L=25},{L5=34},{AUFNAHME=10},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,KIPP_BIM},{LX=20,25,30,35,40,45,50,60},{XPOS='0','verriegeln','1','entriegeln'},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter D1
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shear force double-edged
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03194-2305010
03194-2305010
Stainless steel
25
5
5.50
14
10
6.0
26.5
16
5
15
0.0409
Yes
73182900
4059495034133
98% Warenverfügbarkeit. N...
31.12.2099
03194-2305015
03194-2305015
Stainless steel
25
5
5.50
14
15
6.0
26.5
21
5
15
0.0404
Yes
73182900
4059495034140
98% Warenverfügbarkeit. N...
31.12.2099
03194-2305020
03194-2305020
Stainless steel
25
5
5.50
14
20
6.0
26.5
26
5
15
0.0425
Yes
73182900
4059495034157
98% Warenverfügbarkeit. N...
31.12.2099
03194-2305025
03194-2305025
Stainless steel
25
5
5.50
14
25
6.0
26.5
31
5
15
0.0421
Yes
73182900
4059495034164
98% Warenverfügbarkeit. N...
31.12.2099
03194-2305030
03194-2305030
Stainless steel
25
5
5.50
14
30
6.0
26.5
36
5
15
0.0435
Yes
73182900
4059495034171
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306010
03194-2306010
Stainless steel
25
6
6.85
14
10
7.0
26.5
16
6
22
0.0416
Yes
73182900
4059495034188
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306015
03194-2306015
Stainless steel
25
6
6.85
14
15
7.0
26.5
22
6
22
0.0417
Yes
73182900
4059495034195
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306020
03194-2306020
Stainless steel
25
6
6.85
14
20
7.0
26.5
27
6
22
0.0443
Yes
73182900
4059495034201
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306025
03194-2306025
Stainless steel
25
6
6.85
14
25
7.0
26.5
32
6
22
0.0444
Yes
73182900
4059495034218
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306030
03194-2306030
Stainless steel
25
6
6.85
14
30
7.0
26.5
37
6
22
0.0455
Yes
73182900
4059495034225
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306035
03194-2306035
Stainless steel
25
6
6.85
14
35
7.0
26.5
42
6
22
0.0474
Yes
73182900
4059495034232
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306040
03194-2306040
Stainless steel
25
6
6.85
14
40
7.0
26.5
47
6
22
0.0476
Yes
73182900
4059495034249
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306045
03194-2306045
Stainless steel
25
6
6.85
14
45
7.0
26.5
52
6
22
0.0489
Yes
73182900
4059495034256
98% Warenverfügbarkeit. N...
31.12.2099
03194-2306050
03194-2306050
Stainless steel
25
6
6.85
14
50
7.0
26.5
57
6
22
0.0497
Yes
73182900
4059495034263
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308020
03194-2308020
Stainless steel
25
8
9.50
14
20
8.0
26.5
28
8
38
0.0484
Yes
73182900
4059495034270
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308025
03194-2308025
Stainless steel
25
8
9.50
14
25
8.0
26.5
33
8
38
0.0488
Yes
73182900
4059495034287
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308030
03194-2308030
Stainless steel
25
8
9.50
14
30
8.0
26.5
38
8
38
0.0525
Yes
73182900
4059495034294
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308035
03194-2308035
Stainless steel
25
8
9.50
14
35
8.0
26.5
43
8
38
0.0545
Yes
73182900
4059495034300
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308040
03194-2308040
Stainless steel
25
8
9.50
14
40
8.0
26.5
48
8
38
0.0563
Yes
73182900
4059495034317
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308045
03194-2308045
Stainless steel
25
8
9.50
14
45
8.0
26.5
53
8
38
0.0578
Yes
73182900
4059495034324
98% Warenverfügbarkeit. N...
31.12.2099
03194-2308050
03194-2308050
Stainless steel
25
8
9.50
14
50
8.0
26.5
58
8
38
0.0598
Yes
73182900
4059495034331
98% Warenverfügbarkeit. N...
31.12.2099
03194-3110020
03194-3110020
Stainless steel
33
10
12.00
19
20
9.0
34.6
29
10
60
0.1076
Yes
73182900
4059495034348
98% Warenverfügbarkeit. N...
31.12.2099
03194-3110025
03194-3110025
Stainless steel
33
10
12.00
19
25
9.0
34.6
34
10
60
0.1107
Yes
73182900
4059495034355
98% Warenverfügbarkeit. N...
31.12.2099
03194-3110030
03194-3110030
Stainless steel
33
10
12.00
19
30
9.0
34.6
39
10
60
0.1136
Yes
73182900
4059495034362
98% Warenverfügbarkeit. N...
31.12.2099
03194-3110035
03194-3110035
Stainless steel
33
10
12.00
19
35
9.0
34.6
44
10
60
0.1167
Yes
73182900
4059495034379
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청