Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03340 - Lateral spring plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Lateral spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_seitendruckstuecke/03340.prj},{NB=03340-112(0)},{BEST=03340-112},{POS=0},{FORM=B},{AUSF=Kugel aus POM, einseitig},{D=12},{D1=5.0},{L=35},{L2=4.8},{L3=9},{B=5.0},{H=1.5},{S1=1.5},{BOHRUNG=12},{F1=6.5},{F2=13.0},{GEW=0.0279},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495042824},{FILTER=KIPP,NORELEM,KIPP_USA},{SX=1.5},{FX=1.000},{FX1=1},{BX=10.000},{ZGT=Rändel},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
B
width
[mm]
H
stroke
[mm]
BOHRUNG
Receiving hole H8
[mm]
F1
inital spring force
[N]
F2
Spring force final pressure
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03340-008
03340-008
A
ball in stainless steel, ...
8
3.0
25
3.6
6
3.2
0.7
8
2.5
6.5
0.0089
Yes
73181520
4059495042763
98% Warenverfügbarkeit. N...
31.12.2099
03340-010
03340-010
A
ball in stainless steel, ...
10
4.0
30
4.2
7
4.0
0.0
10
4.5
9.0
0.0165
Yes
73181520
4059495042770
98% Warenverfügbarkeit. N...
31.12.2099
03340-012
03340-012
A
ball in stainless steel, ...
12
5.0
35
4.8
9
5.0
1.5
12
6.5
13.0
0.0284
Yes
73181520
4059495042787
98% Warenverfügbarkeit. N...
31.12.2099
03340-014
03340-014
A
ball in stainless steel, ...
14
6.5
40
5.8
10
5.4
1.8
14
8.0
18.0
0.0429
Yes
73181520
4059495042794
98% Warenverfügbarkeit. N...
31.12.2099
03340-108
03340-108
B
ball in POM, on one side
8
3.0
25
3.6
6
3.2
0.7
8
2.5
6.5
0.0087
Yes
73181520
4059495042800
98% Warenverfügbarkeit. N...
31.12.2099
03340-110
03340-110
B
ball in POM, on one side
10
4.0
30
4.2
7
4.0
1.0
10
4.5
9.0
0.0167
Yes
73181520
4059495042817
98% Warenverfügbarkeit. N...
31.12.2099
03340-112
03340-112
B
ball in POM, on one side
12
5.0
35
4.8
9
5.0
1.5
12
6.5
13.0
0.0279
Yes
73181520
4059495042824
98% Warenverfügbarkeit. N...
31.12.2099
03340-114
03340-114
B
ball in POM, on one side
14
6.5
40
5.8
10
5.4
1.8
14
8.0
18.0
0.0420
Yes
73181520
4059495042831
98% Warenverfügbarkeit. N...
31.12.2099
03340-410
03340-410
C
ball in steel, spring in ...
10
5.5
30
7.0
8
4.5
1.0
10
60.0
170.0
0.0086
Yes
73181520
4059495042848
98% Warenverfügbarkeit. N...
31.12.2099
03340-412
03340-412
C
ball in steel, spring in ...
12
6.5
35
8.0
9
5.5
1.5
12
80.0
260.0
0.0137
Yes
73181520
4059495042855
98% Warenverfügbarkeit. N...
31.12.2099
03340-414
03340-414
C
ball in steel, spring in ...
14
8.0
40
9.0
10
6.5
2.0
14
120.0
480.0
0.0201
Yes
73181520
4059495042862
98% Warenverfügbarkeit. N...
31.12.2099
03340-616
03340-616
D
ball in steel, spring in ...
16
5.5
35
7.0
11
15.0
1.5
16
110.0
220.0
0.0202
Yes
73181520
4059495042879
98% Warenverfügbarkeit. N...
31.12.2099
03340-618
03340-618
D
ball in steel, spring in ...
18
6.5
40
8.0
12
17.0
1.8
18
120.0
330.0
0.0286
Yes
73181520
4059495042886
98% Warenverfügbarkeit. N...
31.12.2099
03340-622
03340-622
D
ball in steel, spring in ...
22
8.0
45
9.0
15
21.0
2.5
22
130.0
540.0
0.0445
Yes
73181520
4059495042893
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청