Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03010 - Spring plungers with slot and ball, stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03010.prj},{NB=03010-205_(0)},{BEST=03010-205},{POS=0},{MATERIAL=Edelstahl},{AUSF=verstärkte Federkraft},{D=M 5},{D1=3.0},{L=12},{H=0.9},{N=0.8},{F1=19.0},{F2=30},{GEW=0.0010},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495015859},{FILTER=NORELEM,,BLOHM},{TAB=0},{TAB1=3},{TYP2=1},{NDM=5.000},{NDM1=0.0000},{XPOS=[0:$H.]},{XA=1.5},{XB=3.70},{XC=1.0},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03010-03
03010-03
Stainless steel
Standard spring force
M 3
1.5
7
0.4
0.4
1.5
3
0.0001
Yes
73181520
4059495015743
98% Warenverfügbarkeit. N...
31.12.2099
03010-04
03010-04
Stainless steel
Standard spring force
M 4
2.5
9
0.8
0.6
4.0
10
0.0004
Yes
73181520
4059495015750
98% Warenverfügbarkeit. N...
31.12.2099
03010-05
03010-05
Stainless steel
Standard spring force
M 5
3.0
12
0.9
0.8
6.0
11
0.0009
Yes
73181520
4059495015767
98% Warenverfügbarkeit. N...
31.12.2099
03010-06
03010-06
Stainless steel
Standard spring force
M 6
3.5
14
1.0
1.0
9.0
13
0.0017
Yes
73181520
4059495015774
98% Warenverfügbarkeit. N...
31.12.2099
03010-08
03010-08
Stainless steel
Standard spring force
M 8
5.0
16
1.5
1.2
15.0
30
0.0034
Yes
73181520
4059495015781
98% Warenverfügbarkeit. N...
31.12.2099
03010-10
03010-10
Stainless steel
Standard spring force
M 10
6.0
19
2.0
1.6
20.0
35
0.0066
Yes
73181520
4059495015798
98% Warenverfügbarkeit. N...
31.12.2099
03010-12
03010-12
Stainless steel
Standard spring force
M 12
8.0
22
2.5
2.0
30.0
55
0.0106
Yes
73181520
4059495015804
98% Warenverfügbarkeit. N...
31.12.2099
03010-16
03010-16
Stainless steel
Standard spring force
M 16
10.0
24
3.5
2.5
65.0
125
0.0233
Yes
73181520
4059495015811
98% Warenverfügbarkeit. N...
31.12.2099
03010-20
03010-20
Stainless steel
Standard spring force
M 20
12.0
30
4.5
2.5
80.0
160
0.0451
Yes
73181520
4059495015828
98% Warenverfügbarkeit. N...
31.12.2099
03010-203
03010-203
Stainless steel
strong spring force
M 3
1.5
7
0.4
0.4
5.0
7
0.0002
Yes
73181520
4059495015835
98% Warenverfügbarkeit. N...
31.12.2099
03010-204
03010-204
Stainless steel
strong spring force
M 4
2.5
9
0.8
0.6
12.0
22
0.0004
Yes
73181520
4059495015842
98% Warenverfügbarkeit. N...
31.12.2099
03010-205
03010-205
Stainless steel
strong spring force
M 5
3.0
12
0.9
0.8
19.0
30
0.0010
Yes
73181520
4059495015859
98% Warenverfügbarkeit. N...
31.12.2099
03010-206
03010-206
Stainless steel
strong spring force
M 6
3.5
14
1.0
1.0
28.0
40
0.0018
Yes
73181520
4059495015866
98% Warenverfügbarkeit. N...
31.12.2099
03010-208
03010-208
Stainless steel
strong spring force
M 8
5.0
16
1.5
1.2
47.0
73
0.0036
Yes
73181520
4059495015873
98% Warenverfügbarkeit. N...
31.12.2099
03010-210
03010-210
Stainless steel
strong spring force
M 10
6.0
19
2.0
1.6
66.0
100
0.0067
Yes
73181520
4059495015880
98% Warenverfügbarkeit. N...
31.12.2099
03010-212
03010-212
Stainless steel
strong spring force
M 12
8.0
22
2.5
2.0
66.0
120
0.0111
Yes
73181520
4059495015897
98% Warenverfügbarkeit. N...
31.12.2099
03010-216
03010-216
Stainless steel
strong spring force
M 16
10.0
24
3.5
2.5
90.0
180
0.0233
Yes
73181520
4059495015903
98% Warenverfügbarkeit. N...
31.12.2099
03010-220
03010-220
Stainless steel
strong spring force
M 20
12.0
30
4.5
2.5
115.0
240
0.0463
Yes
73181520
4059495015910
98% Warenverfügbarkeit. N...
31.12.2099
03010-404
03010-404
Stainless steel
long version, standard sp...
M 4
2.5
16
0.8
0.6
4.0
10
0.0009
Yes
73181520
4059495015927
98% Warenverfügbarkeit. N...
31.12.2099
03010-405
03010-405
Stainless steel
long version, standard sp...
M 5
3.0
20
0.9
0.8
6.0
11
0.0019
Yes
73181520
4059495015934
98% Warenverfügbarkeit. N...
31.12.2099
03010-406
03010-406
Stainless steel
long version, standard sp...
M 6
3.5
25
1.0
1.0
9.0
13
0.0035
Yes
73181520
4059495015941
98% Warenverfügbarkeit. N...
31.12.2099
03010-408
03010-408
Stainless steel
long version, standard sp...
M 8
5.0
30
1.5
1.2
15.0
30
0.0077
Yes
73181520
4059495015958
98% Warenverfügbarkeit. N...
31.12.2099
03010-410
03010-410
Stainless steel
long version, standard sp...
M 10
6.0
35
2.0
1.6
20.0
35
0.0146
Yes
73181520
4059495015965
98% Warenverfügbarkeit. N...
31.12.2099
03010-412
03010-412
Stainless steel
long version, standard sp...
M 12
8.0
40
2.5
2.0
30.0
55
0.0233
Yes
73181520
4059495015972
98% Warenverfügbarkeit. N...
31.12.2099
03010-416
03010-416
Stainless steel
long version, standard sp...
M 16
10.0
45
3.5
2.5
65.0
125
0.0509
Yes
73181520
4059495015989
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청