Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plungers ECO
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/k0747.prj},{NB=03089-143081201},{D=8},{D2=25},{L=61.7},{L1=26},{L2=10},{L3=23},{H=8.0},{SW1=12},{F=2.3},{F1=8},{F2=19},{ANZDM=20},{GEW=0.0411},{EAN=4059495336930},{ST=1.750},{NDM=12.000},{TYP=1.000},{XA=17.700},{XB=8.300},{XC=8.500},{XD=14.000},{XE=52.300},{XF=0.300},{XG=1.800},{XH=2.000},{XI=0.500},{XJ=23.000},{XK=3.300},{XL=16.000},{XM=5.000},{XN=2.700},{XO=8.000},{XP=34.000},{XQ=19.000},{XR=8.200},{XS=3.000},{XT=8.700},{XU=0.300},{XV=25.000},{XW=0.800},{XX=19.000},{XY=6.000},{XZ=8.000},{BEST=03089-14308120},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{D1=M12},{SW2=19},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
ANZDM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
03089-01903060
03089-01903060
A
non-lockout type without ...
steel
3
M6
14
31.5
12
5
10
3.5
6
-
0.8
4
10
2
0.0041
Yes
73181900
4059495336596
03089-01004060
03089-01004060
A
non-lockout type without ...
steel
4
M6
14
36.0
15
6
13
4.0
6
-
1.0
6
12
2
0.0045
Yes
73181900
4059495336558
03089-01004080
03089-01004080
A
non-lockout type without ...
steel
4
M8
14
36.0
15
6
13
4.0
8
-
1.0
6
12
7
0.0080
Yes
73181900
4059495942063
03089-01105080
03089-01105080
A
non-lockout type without ...
steel
5
M8
14
40.0
17
7
15
5.0
8
-
1.3
6
12
7
0.0089
Yes
73181900
4059495336565
03089-01105100
03089-01105100
A
non-lockout type without ...
steel
5
M10
18
42.5
17
7
15
5.0
10
-
1.3
6
12
15
0.0150
Yes
73181900
4059495942070
03089-01206100
03089-01206100
A
non-lockout type without ...
steel
6
M10
18
47.5
20
8
17
6.0
10
-
1.8
8
15
15
0.0167
Yes
73181900
4059495336572
03089-01206120
03089-01206120
A
non-lockout type without ...
steel
6
M12
25
51.7
20
8
17
6.0
12
-
1.8
8
15
20
0.0310
Yes
73181900
4059495942087
03089-01308120
03089-01308120
A
non-lockout type without ...
steel
8
M12
25
61.7
26
10
23
8.0
12
-
2.3
8
19
20
0.0332
Yes
73181900
4059495336589
03089-02903060
03089-02903060
B
non-lockout type with loc...
steel
3
M6
14
31.5
12
5
10
3.5
6
10
0.8
4
10
2
0.0056
Yes
73181900
4059495336640
03089-02004060
03089-02004060
B
non-lockout type with loc...
steel
4
M6
14
36.0
15
6
13
4.0
6
10
1.0
6
12
2
0.0059
Yes
73181900
4059495336602
03089-02004080
03089-02004080
B
non-lockout type with loc...
steel
4
M8
14
36.0
15
6
13
4.0
8
13
1.0
6
12
7
0.0080
Yes
73181900
4059495942124
03089-02105080
03089-02105080
B
non-lockout type with loc...
steel
5
M8
14
40.0
17
7
15
5.0
8
13
1.3
6
12
7
0.0117
Yes
73181900
4059495336619
03089-02105100
03089-02105100
B
non-lockout type with loc...
steel
5
M10
18
42.5
17
7
15
5.0
10
17
1.3
6
12
15
0.0150
Yes
73181900
4059495942131
03089-02206100
03089-02206100
B
non-lockout type with loc...
steel
6
M10
18
47.5
20
8
17
6.0
10
17
1.8
8
15
15
0.0229
Yes
73181900
4059495336626
03089-02206120
03089-02206120
B
non-lockout type with loc...
steel
6
M12
25
51.7
20
8
17
6.0
12
19
1.8
8
15
20
0.0310
Yes
73181900
4059495942148
03089-02308120
03089-02308120
B
non-lockout type with loc...
steel
8
M12
25
61.7
26
10
23
8.0
12
19
2.3
8
19
20
0.0417
Yes
73181900
4059495336633
03089-03903060
03089-03903060
C
lockout type without lock...
steel
3
M6
14
31.5
12
5
10
3.5
6
-
0.8
4
10
2
0.0040
Yes
73181900
4059495336695
03089-03004060
03089-03004060
C
lockout type without lock...
steel
4
M6
14
36.0
15
6
13
4.0
6
-
1.0
6
12
2
0.0045
Yes
73181900
4059495336657
03089-03004080
03089-03004080
C
lockout type without lock...
steel
4
M8
14
36.0
15
6
13
4.0
8
-
1.0
6
12
7
0.0080
Yes
73181900
4059495942186
03089-03105080
03089-03105080
C
lockout type without lock...
steel
5
M8
14
40.0
17
7
15
5.0
8
-
1.3
6
12
7
0.0083
Yes
73181900
4059495336664
03089-03105100
03089-03105100
C
lockout type without lock...
steel
5
M10
18
42.5
17
7
15
5.0
10
-
1.3
6
12
15
0.0150
Yes
73181900
4059495942193
03089-03206100
03089-03206100
C
lockout type without lock...
steel
6
M10
18
47.5
20
8
17
6.0
10
-
1.8
8
15
15
0.0160
Yes
73181900
4059495336671
03089-03206120
03089-03206120
C
lockout type without lock...
steel
6
M12
25
51.7
20
8
17
6.0
12
-
1.8
8
15
20
0.0310
Yes
73181900
4059495942209
03089-03308120
03089-03308120
C
lockout type without lock...
steel
8
M12
25
61.7
26
10
23
8.0
12
-
2.3
8
19
20
0.0319
Yes
73181900
4059495336688
03089-04903060
03089-04903060
D
lockout type with locknut
steel
3
M6
14
31.5
12
5
10
3.5
6
10
0.8
4
10
2
0.0055
Yes
73181900
4059495336749
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청