Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03096-10 - Indexing plunger, stainless steel with remote actuation
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03096-10_asmtab.prj},{NB=03096-10-144203120},{D2=33},{L=76},{L1=28},{L2=12},{L3=25},{F=2.8},{F1=20},{F2=34},{GEW=0.1350},{EAN=4059495717333},{SWX=0.000},{SW1X=22},{SW2X=30.0000},{DX=10},{HX=12},{DGR=18.000},{NDM=20.000},{NDM1=6.0000},{TYP=1},{ST=1.500},{TYP1=23},{BEST=03096-10-14420312},{FARBE=verkehrsblau RAL 5017},{FORM=D},{AUSF=Betätigungsgrif},{GR=4},{D=M6},{D1=M20x1.5},{D3=-},{S=12},{SW=-},{SW1=22},{SW2=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='0','entspannte Position','1','gespannte Position'},{PPATH=03096-10_schb.prj},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour Cap
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
Gewinde/Durchmesser
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
S
Travel S
[mm]
F
chamfer of bolt
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03096-10-12420
03096-10-12420
black grey RAL 7021
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1383
Yes
73181900
4059495508191
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-124205
03096-10-124205
light grey RAL 7035
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
73181900
4059495508207
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-124206
03096-10-124206
traffic red RAL 3020
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
73181900
4059495508214
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-124207
03096-10-124207
colza yellow RAL 1021
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
73181900
4059495508221
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-124201
03096-10-124201
pure orange RAL 2004
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
73181900
4059495717067
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-124202
03096-10-124202
signal green RAL 6032
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
73181900
4059495717074
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-124203
03096-10-124203
traffic blue RAL 5017
B
Operating Handle
4
M6
M20x1.5
33
-
73
28
12
25
-
2.8
-
22
30
20
34
0.1200
Yes
73181900
4059495717081
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-1442006
03096-10-1442006
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1452
Yes
73181900
4059495717098
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-1442008
03096-10-1442008
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717166
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-1442010
03096-10-1442010
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717234
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-1442012
03096-10-1442012
black grey RAL 7021
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717302
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420106
03096-10-14420106
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717104
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420108
03096-10-14420108
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1452
Yes
73181900
4059495717173
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420110
03096-10-14420110
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717241
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420112
03096-10-14420112
pure orange RAL 2004
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717319
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420206
03096-10-14420206
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717111
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420208
03096-10-14420208
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717180
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420210
03096-10-14420210
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1452
Yes
73181900
4059495717258
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420212
03096-10-14420212
signal green RAL 6032
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717326
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420306
03096-10-14420306
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717128
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420308
03096-10-14420308
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717197
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420310
03096-10-14420310
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
10
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717265
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420312
03096-10-14420312
traffic blue RAL 5017
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
12
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717333
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420506
03096-10-14420506
light grey RAL 7035
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
6
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717135
98% Warenverfügbarkeit. N...
31.12.2099
03096-10-14420508
03096-10-14420508
light grey RAL 7035
D
Operating Handle
4
M6
M20x1.5
33
-
76
28
12
25
8
2.8
-
22
30
20
34
0.1350
Yes
73181900
4059495717203
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청