Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03093 - Indexing plungers without collar
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03093.prj},{NB=03093-01516_(G_ENTSPANNT)},{D=16},{D2=40},{L=96.0},{L1=50},{L2=30.0},{H=16.0},{F=3.2},{F1=20.0},{F2=36},{GEW=0.1641},{EAN=4059495025193},{TYP=1.000},{TAB=1},{TAB1=1.000},{NDM=24},{NDM1=0.0000},{XA=30.0},{XB=16.000},{XC=18.5},{XD=27},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33},{XM=3.0},{XN=6.4},{XMUTTERH=0.000},{XT=0.000},{XU=0.0000},{ST=2.000},{BEST=03093-01516},{MATERIAL=Edelstahl},{OBFLGK= Arretierstift gehärtet},{FORM=G},{AUSF=ohne Kontermutter},{D1=M 24 x 2},{SW=-},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='ENTSPANNT','entspannte Position','GESPANNT','gespannte Position'},{XMUTTER=0},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03093-1903
03093-1903
Steel
Indexing pin hardened
G
without locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
-
0.8
4.5
10
0.0035
Yes
73181900
4059495025681
98% Warenverfügbarkeit. N...
31.12.2099
03093-1004
03093-1004
Steel
Indexing pin hardened
G
without locknut
4
M 8 x 1
18
38.5
21
13.5
4.0
-
1.3
6.0
12
0.0078
Yes
73181900
4059495025292
98% Warenverfügbarkeit. N...
31.12.2099
03093-1105
03093-1105
Steel
Indexing pin hardened
G
without locknut
5
M 10 x 1
21
43.5
24
14.5
5.0
-
1.3
5.0
12
0.0146
Yes
73181900
4059495025315
98% Warenverfügbarkeit. N...
31.12.2099
03093-1206
03093-1206
Steel
Indexing pin hardened
G
without locknut
6
M 12 x 1,5
25
51.7
28
17.7
6.0
-
1.8
6.0
14
0.0235
Yes
73181900
4059495025568
98% Warenverfügbarkeit. N...
31.12.2099
03093-1308
03093-1308
Steel
Indexing pin hardened
G
without locknut
8
M 16 x 1,5
33
68.0
36
24.0
8.0
-
2.3
15.0
35
0.0580
Yes
73181900
4059495025643
98% Warenverfügbarkeit. N...
31.12.2099
03093-1410
03093-1410
Steel
Indexing pin hardened
G
without locknut
10
M 20 x 1,5
33
74.0
40
24.0
10.0
-
2.8
15.0
34
0.0994
Yes
73181900
4059495025650
98% Warenverfügbarkeit. N...
31.12.2099
03093-1412
03093-1412
Steel
Indexing pin hardened
G
without locknut
12
M 20 x 1,5
33
78.0
42
24.0
12.0
-
2.8
15.0
39
0.0993
Yes
73181900
4059495025667
98% Warenverfügbarkeit. N...
31.12.2099
03093-1516
03093-1516
Steel
Indexing pin hardened
G
without locknut
16
M 24 x 2
40
96.0
50
30.0
16.0
-
3.2
20.0
36
0.1817
Yes
73181900
4059495025674
98% Warenverfügbarkeit. N...
31.12.2099
03093-2903
03093-2903
Steel
Indexing pin hardened
H
with locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
10
0.8
4.5
10
0.0047
Yes
73181900
4059495026244
98% Warenverfügbarkeit. N...
31.12.2099
03093-2004
03093-2004
Steel
Indexing pin hardened
H
with locknut
4
M 8 x 1
18
38.5
21
13.5
4.0
13
1.3
6.0
12
0.0104
Yes
73181900
4059495025698
98% Warenverfügbarkeit. N...
31.12.2099
03093-2105
03093-2105
Steel
Indexing pin hardened
H
with locknut
5
M 10 x 1
21
43.5
24
14.5
5.0
17
1.3
5.0
12
0.0208
Yes
73181900
4059495025872
98% Warenverfügbarkeit. N...
31.12.2099
03093-2206
03093-2206
Steel
Indexing pin hardened
H
with locknut
6
M 12 x 1,5
25
51.7
28
17.7
6.0
19
1.8
6.0
14
0.0322
Yes
73181900
4059495026121
98% Warenverfügbarkeit. N...
31.12.2099
03093-2308
03093-2308
Steel
Indexing pin hardened
H
with locknut
8
M 16 x 1,5
33
68.0
36
24.0
8.0
24
2.3
15.0
35
0.0754
Yes
73181900
4059495026206
98% Warenverfügbarkeit. N...
31.12.2099
03093-2410
03093-2410
Steel
Indexing pin hardened
H
with locknut
10
M 20 x 1,5
33
74.0
40
24.0
10.0
30
2.8
15.0
34
0.1319
Yes
73181900
4059495026213
98% Warenverfügbarkeit. N...
31.12.2099
03093-2412
03093-2412
Steel
Indexing pin hardened
H
with locknut
12
M 20 x 1,5
33
78.0
42
24.0
12.0
30
2.8
15.0
39
0.1307
Yes
73181900
4059495026220
98% Warenverfügbarkeit. N...
31.12.2099
03093-2516
03093-2516
Steel
Indexing pin hardened
H
with locknut
16
M 24 x 2
40
96.0
50
30.0
16.0
36
3.2
20.0
36
0.2375
Yes
73181900
4059495026237
98% Warenverfügbarkeit. N...
31.12.2099
03093-01903
03093-01903
Stainless steel
Indexing pin hardened
G
without locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
-
0.8
4.5
10
0.0034
Yes
73181900
4059495025209
98% Warenverfügbarkeit. N...
31.12.2099
03093-01004
03093-01004
Stainless steel
Indexing pin hardened
G
without locknut
4
M 8 x 1
18
38.5
21
13.5
4.0
-
1.3
6.0
12
0.0077
Yes
73181900
4059495025131
98% Warenverfügbarkeit. N...
31.12.2099
03093-01105
03093-01105
Stainless steel
Indexing pin hardened
G
without locknut
5
M 10 x 1
21
43.5
24
14.5
5.0
-
1.3
5.0
12
0.0145
Yes
73181900
4059495025148
98% Warenverfügbarkeit. N...
31.12.2099
03093-01206
03093-01206
Stainless steel
Indexing pin hardened
G
without locknut
6
M 12 x 1,5
25
51.7
28
17.7
6.0
-
1.8
6.0
14
0.0230
Yes
73181900
4059495025155
98% Warenverfügbarkeit. N...
31.12.2099
03093-01308
03093-01308
Stainless steel
Indexing pin hardened
G
without locknut
8
M 16 x 1,5
33
68.0
36
24.0
8.0
-
2.3
15.0
35
0.0579
Yes
73181900
4059495025162
98% Warenverfügbarkeit. N...
31.12.2099
03093-01410
03093-01410
Stainless steel
Indexing pin hardened
G
without locknut
10
M 20 x 1,5
33
74.0
40
24.0
10.0
-
2.8
15.0
34
0.0998
Yes
73181900
4059495025179
98% Warenverfügbarkeit. N...
31.12.2099
03093-01412
03093-01412
Stainless steel
Indexing pin hardened
G
without locknut
12
M 20 x 1,5
33
78.0
42
24.0
12.0
-
2.8
15.0
39
0.0997
Yes
73181900
4059495025186
98% Warenverfügbarkeit. N...
31.12.2099
03093-01516
03093-01516
Stainless steel
Indexing pin hardened
G
without locknut
16
M 24 x 2
40
96.0
50
30.0
16.0
-
3.2
20.0
36
0.1641
Yes
73181900
4059495025193
98% Warenverfügbarkeit. N...
31.12.2099
03093-02903
03093-02903
Stainless steel
Indexing pin hardened
H
with locknut
3
M 6 x 0.75
14
31.5
17
11.0
3.5
10
0.8
4.5
10
0.0049
Yes
73181900
4059495025285
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청