Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03092 - Indexing plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03092_1.prj},{NB=03092-03410 (ENTSPANNT)},{D=10},{D4=28},{L1=28},{L2=12},{L4=25},{H=10},{SW1=22},{SW2=0},{F=2.8},{F1=20},{F2=34},{GEW=0.1047},{EAN=4059495024394},{TAB=1},{NDM=20},{ST=1.50},{TYP=1},{PSTOL=0.001},{L41=0.000},{BEST=03092-03410},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=R},{AUSF=ohne Kontermutter},{D1=M 20 x 1,5},{L=78},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03092-3004
03092-3004
Steel
Indexing pin hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0087
Yes
73181900
4059495024875
98% Warenverfügbarkeit. N...
31.12.2099
03092-3105
03092-3105
Steel
Indexing pin hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0174
Yes
73181900
4059495024882
98% Warenverfügbarkeit. N...
31.12.2099
03092-3206
03092-3206
Steel
Indexing pin hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0250
Yes
73181900
4059495024899
98% Warenverfügbarkeit. N...
31.12.2099
03092-3308
03092-3308
Steel
Indexing pin hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0595
Yes
73181900
4059495024905
98% Warenverfügbarkeit. N...
31.12.2099
03092-3410
03092-3410
Steel
Indexing pin hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1041
Yes
73181900
4059495024912
98% Warenverfügbarkeit. N...
31.12.2099
03092-4004
03092-4004
Steel
Indexing pin hardened
S
with locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0112
Yes
73181900
4059495024929
98% Warenverfügbarkeit. N...
31.12.2099
03092-4105
03092-4105
Steel
Indexing pin hardened
S
with locknut
5
M 10 x 1
23
52
17
7
15
5
13
17
1.3
5
12
0.0233
Yes
73181900
4059495024936
98% Warenverfügbarkeit. N...
31.12.2099
03092-4206
03092-4206
Steel
Indexing pin hardened
S
with locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
19
1.8
6
14
0.0338
Yes
73181900
4059495024943
98% Warenverfügbarkeit. N...
31.12.2099
03092-4308
03092-4308
Steel
Indexing pin hardened
S
with locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
24
2.3
15
35
0.0782
Yes
73181900
4059495024950
98% Warenverfügbarkeit. N...
31.12.2099
03092-4410
03092-4410
Steel
Indexing pin hardened
S
with locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
30
2.8
20
34
0.1368
Yes
73181900
4059495024967
98% Warenverfügbarkeit. N...
31.12.2099
03092-03004
03092-03004
Stainless steel
Indexing pin hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0087
Yes
73181900
4059495024356
98% Warenverfügbarkeit. N...
31.12.2099
03092-03105
03092-03105
Stainless steel
Indexing pin hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0175
Yes
73181900
4059495024363
98% Warenverfügbarkeit. N...
31.12.2099
03092-03206
03092-03206
Stainless steel
Indexing pin hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0249
Yes
73181900
4059495024370
98% Warenverfügbarkeit. N...
31.12.2099
03092-03308
03092-03308
Stainless steel
Indexing pin hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0600
Yes
73181900
4059495024387
98% Warenverfügbarkeit. N...
31.12.2099
03092-03410
03092-03410
Stainless steel
Indexing pin hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1047
Yes
73181900
4059495024394
98% Warenverfügbarkeit. N...
31.12.2099
03092-04004
03092-04004
Stainless steel
Indexing pin hardened
S
with locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0117
Yes
73181900
4059495024400
98% Warenverfügbarkeit. N...
31.12.2099
03092-04105
03092-04105
Stainless steel
Indexing pin hardened
S
with locknut
5
M 10 x 1
23
52
17
7
15
5
13
17
1.3
5
12
0.0236
Yes
73181900
4059495024417
98% Warenverfügbarkeit. N...
31.12.2099
03092-04206
03092-04206
Stainless steel
Indexing pin hardened
S
with locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
19
1.8
6
14
0.0340
Yes
73181900
4059495024424
98% Warenverfügbarkeit. N...
31.12.2099
03092-04308
03092-04308
Stainless steel
Indexing pin hardened
S
with locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
24
2.3
15
35
0.0795
Yes
73181900
4059495024431
98% Warenverfügbarkeit. N...
31.12.2099
03092-04410
03092-04410
Stainless steel
Indexing pin hardened
S
with locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
30
2.8
20
34
0.1024
Yes
73181900
4059495024448
98% Warenverfügbarkeit. N...
31.12.2099
03092-13004
03092-13004
Stainless steel
Indexing pin not hardened
R
without locknut
4
M 8 x 1
15
40
15
6
13
4
10
13
1.0
6
12
0.0088
Yes
73181900
4059495024646
98% Warenverfügbarkeit. N...
31.12.2099
03092-13105
03092-13105
Stainless steel
Indexing pin not hardened
R
without locknut
5
M 10 x 1
23
52
17
7
15
5
13
0
1.3
5
12
0.0172
Yes
73181900
4059495024660
98% Warenverfügbarkeit. N...
31.12.2099
03092-13206
03092-13206
Stainless steel
Indexing pin not hardened
R
without locknut
6
M 12 x 1,5
23
57
20
8
17
6
14
0
1.8
6
14
0.0250
Yes
73181900
4059495024677
98% Warenverfügbarkeit. N...
31.12.2099
03092-13308
03092-13308
Stainless steel
Indexing pin not hardened
R
without locknut
8
M 16 x 1,5
28
72
26
10
23
8
19
0
2.3
15
35
0.0609
Yes
73181900
4059495024684
98% Warenverfügbarkeit. N...
31.12.2099
03092-13410
03092-13410
Stainless steel
Indexing pin not hardened
R
without locknut
10
M 20 x 1,5
28
78
28
12
25
10
22
0
2.8
20
34
0.1057
Yes
73181900
4059495024691
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청