Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090 - Indexing plungers
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03090.prj},{NB=03090-02410_(B0)},{GR=4},{D=10},{D2=33},{L=80},{L1=28},{L2=12},{L3=25},{H=10},{F=2.8},{SW1=22},{F1=20},{F2=34},{GEW=0.1470},{EAN=4059495023731},{SW2X=30.0000},{DGR=18.000},{NDM=20.000},{NDM1=0.0000},{TYP=1},{TAB=1},{TAB1=1},{TAB2=1},{ST=1.500},{XB1=10.000},{XA=24.000},{XB=14.400},{XC=22.000},{XD=0.700},{XE=53.000},{XF=31.000},{XG=2.300},{XH=2.500},{XI=1.000},{XJ=0.300},{XK=1.280},{XL=10.000},{XM=2.500},{XN=1.000},{XO=10.300},{XP=14.000},{XQ=0.700},{XR=3.700},{XS=10.000},{XT=2.800},{XU=30.000},{XV=8.000},{XW=13.900},{XX=4.000},{XY=10.700},{XZ=1.200},{BEST=03090-02410},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
H
Pin stroke
[mm]
F
chamfer of bolt
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03090-1105
03090-1105
A
non-lockout type without ...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0193
Yes
73181900
4059495023823
98% Warenverfügbarkeit. N...
31.12.2099
03090-1206
03090-1206
A
non-lockout type without ...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0287
Yes
73181900
4059495023878
98% Warenverfügbarkeit. N...
31.12.2099
03090-1308
03090-1308
A
non-lockout type without ...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0691
Yes
73181900
4059495023922
98% Warenverfügbarkeit. N...
31.12.2099
03090-1410
03090-1410
A
non-lockout type without ...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1130
Yes
73181900
4059495023977
98% Warenverfügbarkeit. N...
31.12.2099
03090-2105
03090-2105
B
non-lockout type with loc...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0256
Yes
73181900
4059495024028
98% Warenverfügbarkeit. N...
31.12.2099
03090-2206
03090-2206
B
non-lockout type with loc...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0376
Yes
73181900
4059495024035
98% Warenverfügbarkeit. N...
31.12.2099
03090-2308
03090-2308
B
non-lockout type with loc...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0867
Yes
73181900
4059495024042
98% Warenverfügbarkeit. N...
31.12.2099
03090-2410
03090-2410
B
non-lockout type with loc...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1440
Yes
73181900
4059495024059
98% Warenverfügbarkeit. N...
31.12.2099
03090-3105
03090-3105
C
lockout type without lock...
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
73181900
4059495024066
98% Warenverfügbarkeit. N...
31.12.2099
03090-3206
03090-3206
C
lockout type without lock...
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0271
Yes
73181900
4059495024073
98% Warenverfügbarkeit. N...
31.12.2099
03090-3308
03090-3308
C
lockout type without lock...
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0653
Yes
73181900
4059495024080
98% Warenverfügbarkeit. N...
31.12.2099
03090-3410
03090-3410
C
lockout type without lock...
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1106
Yes
73181900
4059495024097
98% Warenverfügbarkeit. N...
31.12.2099
03090-4105
03090-4105
D
lockout type with locknut
Steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0244
Yes
73181900
4059495024103
98% Warenverfügbarkeit. N...
31.12.2099
03090-4206
03090-4206
D
lockout type with locknut
Steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0360
Yes
73181900
4059495024110
98% Warenverfügbarkeit. N...
31.12.2099
03090-4308
03090-4308
D
lockout type with locknut
Steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0834
Yes
73181900
4059495024127
98% Warenverfügbarkeit. N...
31.12.2099
03090-4410
03090-4410
D
lockout type with locknut
Steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1424
Yes
73181900
4059495024134
98% Warenverfügbarkeit. N...
31.12.2099
03090-01105
03090-01105
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0194
Yes
73181900
4059495023663
98% Warenverfügbarkeit. N...
31.12.2099
03090-01206
03090-01206
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0286
Yes
73181900
4059495023670
98% Warenverfügbarkeit. N...
31.12.2099
03090-01308
03090-01308
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0686
Yes
73181900
4059495023687
98% Warenverfügbarkeit. N...
31.12.2099
03090-01410
03090-01410
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1137
Yes
73181900
4059495023694
98% Warenverfügbarkeit. N...
31.12.2099
03090-02105
03090-02105
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0258
Yes
73181900
4059495023700
98% Warenverfügbarkeit. N...
31.12.2099
03090-02206
03090-02206
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
2
6
M 12 x 1,5
25
56
20
8
17
6
1.8
14
19
6
14
0.0373
Yes
73181900
4059495023717
98% Warenverfügbarkeit. N...
31.12.2099
03090-02308
03090-02308
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
3
8
M 16 x 1,5
33
74
26
10
23
8
2.3
19
24
15
35
0.0859
Yes
73181900
4059495023724
98% Warenverfügbarkeit. N...
31.12.2099
03090-02410
03090-02410
B
non-lockout type with loc...
Stainless steel
Indexing pin hardened
4
10
M 20 x 1,5
33
80
28
12
25
10
2.8
22
30
20
34
0.1470
Yes
73181900
4059495023731
98% Warenverfügbarkeit. N...
31.12.2099
03090-03105
03090-03105
C
lockout type without lock...
Stainless steel
Indexing pin hardened
1
5
M 10 x 1
21
47
17
7
15
5
1.3
13
17
5
12
0.0182
Yes
73181900
4059495023748
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청