Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090-30 - Indexing plunger, steel or stainless steel short version with plastic cam lever
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03090-30_asmtab.prj},{NB=03090-30-94101541},{A=53.4},{A1=67.8},{B=26.9},{B1=19.4},{L=49.9},{L1=15},{L2=12},{S=10},{SW1=22},{F=2.8},{F1=15},{F2=32},{GEW=0.1170},{EAN=4059495993133},{NDM=20.000},{ST=1.500},{TYP=16.000},{XA=18.000},{XD=3.0},{XZ=10.400},{XE=6.4},{XF=8.300},{XG=43},{BEST=03090-30-9410154},{FORM=B},{AUSF=verkehrsrot RAL 3020},{MATERIAL=Stahl},{D=10},{D1=M20x1,5},{SW2=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte_Position','2','gespannte_Position'},{XC=verkehrsrot RAL 3020},{POS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
distance
[mm]
D
Diameter
[mm]
D1
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
S
Hub S
[mm]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03090-30-8105
03090-30-8105
A
schwarz
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059495992983
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8206
03090-30-8206
A
schwarz
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059495992990
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8308
03090-30-8308
A
schwarz
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059495993003
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8410
03090-30-8410
A
schwarz
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059495993010
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8105154
03090-30-8105154
A
verkehrsrot RAL 3020
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059495993027
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8206154
03090-30-8206154
A
verkehrsrot RAL 3020
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059495993034
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8308154
03090-30-8308154
A
verkehrsrot RAL 3020
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059495993041
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-8410154
03090-30-8410154
A
verkehrsrot RAL 3020
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059495993058
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9105
03090-30-9105
B
schwarz
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
17
1.3
5
12
0.0210
Yes
73181900
4059495993065
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9206
03090-30-9206
B
schwarz
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
19
1.8
6
14
0.0320
Yes
73181900
4059495993072
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9308
03090-30-9308
B
schwarz
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
24
2.3
14
28
0.0720
Yes
73181900
4059495993089
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9410
03090-30-9410
B
schwarz
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
30
2.8
15
32
0.1170
Yes
73181900
4059495993096
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9105154
03090-30-9105154
B
verkehrsrot RAL 3020
Stahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
17
1.3
5
12
0.0210
Yes
73181900
4059495993102
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9206154
03090-30-9206154
B
verkehrsrot RAL 3020
Stahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
19
1.8
6
14
0.0320
Yes
73181900
4059495993119
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9308154
03090-30-9308154
B
verkehrsrot RAL 3020
Stahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
24
2.3
14
28
0.0720
Yes
73181900
4059495993126
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-9410154
03090-30-9410154
B
verkehrsrot RAL 3020
Stahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
30
2.8
15
32
0.1170
Yes
73181900
4059495993133
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18105
03090-30-18105
A
schwarz
Edelstahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059495993140
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18206
03090-30-18206
A
schwarz
Edelstahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059495993157
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18308
03090-30-18308
A
schwarz
Edelstahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059495993164
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18410
03090-30-18410
A
schwarz
Edelstahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059495993171
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18105154
03090-30-18105154
A
verkehrsrot RAL 3020
Edelstahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
-
1.3
5
12
0.0150
Yes
73181900
4059495993188
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18206154
03090-30-18206154
A
verkehrsrot RAL 3020
Edelstahl
31.6
41.7
17.8
12.9
6
M12x1,5
34.0
10
8
6
14
-
1.8
6
14
0.0230
Yes
73181900
4059495993195
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18308154
03090-30-18308154
A
verkehrsrot RAL 3020
Edelstahl
55.5
67.8
26.9
19.4
8
M16x1,5
42.9
12
10
8
19
-
2.3
14
28
0.0550
Yes
73181900
4059495993201
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-18410154
03090-30-18410154
A
verkehrsrot RAL 3020
Edelstahl
53.4
67.8
26.9
19.4
10
M20x1,5
49.9
15
12
10
22
-
2.8
15
32
0.0860
Yes
73181900
4059495993218
98% Warenverfügbarkeit. N...
31.12.2099
03090-30-19105
03090-30-19105
B
schwarz
Edelstahl
31.7
41.7
17.8
12.9
5
M10x1
30.0
8
7
5
13
17
1.3
5
12
0.0210
Yes
73181900
4059495993225
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청