Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02050 - Fixture feet with external thread
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Positioning feet
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/positionsfuesse/02050.prj},{NB=02050-10X100},{BEST=02050-10X100},{B=17},{BX=28},{B1=11},{D=16.5},{D1=11},{G=M 10},{H=100},{E=19.5},{SW=17},{GEW=0.2084},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495012797},{NDM=10},{XA=7.70},{XB=3.20},{XC=1.40},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Length
[mm]
B1
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
G
thread diameter
ⁿ/ₐ
H
height
[mm]
E
Side-to-side dimension
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02050-10X50
02050-10X50
17
11
16.5
11
M 10
50
19.5
17
0.1114
Yes
84662080
4059495012803
31.12.2099
98% Warenverfügbarkeit. N...
02050-10X75
02050-10X75
17
11
16.5
11
M 10
75
19.5
17
0.1602
Yes
84662080
4059495012810
31.12.2099
98% Warenverfügbarkeit. N...
02050-10X100
02050-10X100
17
11
16.5
11
M 10
100
19.5
17
0.2084
Yes
84662080
4059495012797
31.12.2099
98% Warenverfügbarkeit. N...
02050-12X50
02050-12X50
17
18
18.5
13
M 12
50
21.5
19
0.1487
Yes
84662080
4059495012841
31.12.2099
98% Warenverfügbarkeit. N...
02050-12X75
02050-12X75
17
18
18.5
13
M 12
75
21.5
19
0.2093
Yes
84662080
4059495012858
31.12.2099
98% Warenverfügbarkeit. N...
02050-12X100
02050-12X100
17
18
18.5
13
M 12
100
21.5
19
0.2698
Yes
84662080
4059495012827
31.12.2099
98% Warenverfügbarkeit. N...
02050-12X125
02050-12X125
17
18
18.5
13
M 12
125
21.5
19
0.3323
Yes
84662080
4059495012834
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청